Best protection against contamination.

Dust, lint, wood chips or moisture in the atmosphere are undesirable by-products of many production processes. To protect electrical components and switchgear from harmful particulate, Pfannenberg offers different types of filter mats giving you the best possible protection.

  • Highest filter classification G4: filtration of particles smaller than 10 μm.
  • IP 54: High protection against dust and water droplets.
  • IP 55: High protection against dust and protection against water jets from any angle.

Pfannenberg fleece filter mat.

Pfannenberg G4 fleece fibre mats have the highest filter class according to DIN EN 779 and are the perfect filter medium for the majority of applications. They guarantee reliable air filtration of various types of dust with high airflow rates. This ensures filtration of more than 90 % of all particles larger than 10 μm, effectively protecting the inside of the control cabinet against contamination.

Suitable for:

size

size

size

size

size

Pfannenberg fluted filter mat.

Pfannenberg G4 fluted filter mats meet the highest standards of efficiency and economy. Our innovative folded structure provides a larger filter surface, which allows higher airflow rates and increased resistance to moisture and water jets. Compared to standard synthetic fibre filter mats, they allow up to a 300 % longer service life, saving time and money on maintenance.

Suitable for:

size

size

size

size

The best protection: Pfannenberg filter mats.

Sensitive electronics deserve the best protection against harmful particulate. The quality of a filter is defined by how many particles of a certain size can pass through the filter medium. This is known as filter class. The highest achievable filter class by coarse dust filters is G4.
G4 means that a filter prevents more than 90 % of all particles smaller than 10 μm from passing through. At Pfannenberg, G4 is standard for all our filter mats, fleece and fluted versions.

FILTER MEDIA STANDARD
FLEECE
FILTER MATS G3
PFANNENBERG
FLEECE
FILTER MATS G4
PFANNENBERG
FLUTED
FILTER MATS G4
Filtration efficiency 80–90 % >90 % >90 %
Sand
Dust
Wood chips
Paint fumes
Air conditioning
Cement particles
Longer service life (up to 300 %)
Protection against water jets