PMF-LED-HI

LED multifunction light, 24 V DC

Multifunction light with most modern, ultra bright LED technology

  • with 315 cd flash brightness for large areas and outdoors
  • highly insensitive to vibration with an service life exceeding 50,000 hrs
  • 3 different signaling modi selectable:
    • blinking light, highly efficient for permanent warning
    • flashing light, brighter than comparable xenon flashing light
    • rotating beacon effect, without susceptible mechanics
  • extremely low power consumption
  • as standard with inrush current limitation and flexible wide range power supplies
  • long-life and energy saving replacement for conventional rotating mirror lights
  • other versions available for safety-relevant applications (SIL / PL) or for ambient temperatures up to 70 ° C
  • automatic brightness adjustment to ambient light (day / night switching) can be activated to prevent glare
  • up to 2 out of 4 quadrants can be switched off, energy-saving and for directional signaling
  • can be operated directly via 24 V transistor PLC output, no additional relay control necessary

operating temperatur

protection system

day/night switching

inrush current limitation

EurAsian Conformity

Couverture 3D Pfannenberg

Size of visual coverage (A x B x C in meter)

Indiquer Avertissement Alerte
rouge
vert
ambre
bleu
transparent
Pour afficher d'autres valeurs, cliquez sur le champ EFFACER SÉLECTION. Sélectionnez maintenant les coloris de lentille ou les niveaux d'alarme souhaités.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Caractéristiques techniques

Electrical dataPMF LED-HI
Rated voltage12/24V DC
Operating range10 - 30 V DC
Current consumption (@ 1 Hz flash)max 0.30 A

Choose a lens in one of the following colours: amber, red, green, blue, clear.

Further technical details can be found in the Download section on this page

Téléchargements

Description Type Dimensions
MANUAL PMF-LED-HI pdf 880 KB Download
Manual 085501101a_F-I-RU.pdf pdf 1,3 MB Download
Description Langue Type Dimensions Téléchargement

Product sheet

  • anglais
pdf 470 KB Téléchargement

3D-model bracket mounting (IGS)

  • anglais
zip 320 KB Téléchargement

3D-model direct mounting (IGS)

  • anglais
zip 450 KB Téléchargement

3D-model bracket mounting (SAT)

  • anglais
zip 260 KB Téléchargement

3D-model direct mounting (SAT)

  • anglais
zip 370 KB Téléchargement

3D-model bracket mounting (STEP)

  • anglais
zip 180 KB Téléchargement

3D-model direct mounting (STEP)

  • anglais
zip 240 KB Téléchargement

Declaration of conformity

  • anglais
  • allemand
pdf 71 KB Téléchargement

EAC certificate

  • russe
pdf 1,3 MB Téléchargement

Détails de commande

Ordering detailsPMF LED-Hi
Lens colourRated voltage12/24 V DC
amberArticle number2115563400621155634007
redArticle number2115563500621155635007

Options / Accessoires