These sounders are used in workplaces where dangerous, explosive
atmospheres are to be expected
- free selection of 49 different tones UKOOA/PFEER conformant
- high sound pressure level of 105 dB(A), can be reduced by up to 15 dB(A) via a potentiometer
- up to 2 tones can be selected externally in order to signal different alarms
- works on DC voltages between 10 and 28 V DC, rated voltage 24 V DC
- an input protector prevents damage due to incorrect connection without a zener barrier or galvanic isolation
- can also be used outdoors thanks to housing made of self-extinguishing ABS and IP 66 protection system
- categories 1G, 2G and 3G (Zones 0, 1 and 2)
Here you can find suitable zener barriers.