PA X 20-10 / PA X 20-15

PATROL flashing sounders max. 122 dB(A) / 10/15 J

PATROL – the new generation of sounder/flashing light combinations. Three dimensional innovation;

  • safe; an incorrect installation is virtually impossible
  • easy; significantly shorter assembly and installation times
  • economical; extremely high efficiency and good penetration of acoustical obstacles significantly reduce the required number of sounders
  • pre-wired sounder and light ex works
  • various light intensities available to support best match of audible and visual coverage
  • 3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.

protection system

impact-proof housing

NEMA 4/4X

operating temperatur

acoustic penetration

external tone selection

warranty

UL approved

MED option

EurAsian Conformity

(optionally)

Pfannenberg 3D-Coverage

PA X-20-10 – Size of visual coverage (A x B x C in meter)

Indicate Warning Alert
red
yellow
amber
blue
clear
To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm levels.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

PA X-20-15 – Size of visual coverage (A x B x C in meter)

Indicate Warning Alert
red
yellow
amber
blue
clear
To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm levels.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Technical data

Electrical dataPA X 20-10 / 10 Joules
Rated voltage230 V AC115 V AC24 V DC
Rated frequency50/60 Hz50/60 Hz
Operating range187–255 V90–135 V18–30 V
Nominal current consumption215–335 mA340–560 mA845–1430 mA
Electrical dataPA X 20-15 / 15 Joules
Rated voltage230 V AC115 V AC24 V DC
Rated frequency50/60 Hz50/60 Hz
Operating range187–255 V90–135 V18–30 V
Nominal current consumption165–385 mA440–660 mA945–1540 mA

Further technical information can be found in the Download section on this page.

Downloads

Description Type Size
Conformity_CE_085506673_Rev07_Mar24_PAX1_5_10_20.pdf pdf 41 KB Download
Conformity_UKCA_085507026_Rev01_Mar24_PAX1_5_10_20.pdf pdf 29 KB Download
Quick Guide PA(X)10/ PA(X)20 pdf 1.3 MB Download
MANUAL PA(X) 10../ PA(X) 20.. pdf 3.8 MB Download
Description Language Type Size Download

Product Sheet

  • English
pdf 4.3 MB Download

3D-Model (IGS)

  • English
zip 710 KB Download

3D-Model (SAT)

  • English
zip 950 KB Download

3D-Model (STEP)

  • English
zip 620 KB Download

Declaration of Conformity

  • English
  • German
pdf 54 KB Download

EC Declaration of Conformity (MED)

  • English
pdf 31 KB Download

MED Certificate

  • English
pdf 190 KB Download

DNV Type Approval

  • English
pdf 190 KB Download

UL Certificate

  • English
pdf 200 KB Download

EAC Certificate

  • Russian
pdf 300 KB Download

MultiCAD-Data

Ordering details

Ordering detailshousing redPA X 20-15
VersionRated voltage230 V AC115 V AC24 V DC
yellow lensArticle number233721030002337215300023372803000
amber lensArticle number233721040002337215400023372804000
red lensArticle number233721050002337215500023372805000
Ordering detailshousing greyPA X 20-15
VersionRated voltage230 V AC115 V AC24 V DC
yellow lensArticle number233721030552337215305523372803055
amber lensArticle number233721040552337215405523372804055
red lensArticle number233721050552337215505523372805055

To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.

Article numbers for products with further lens colours and voltages on request.

Options / Accessories

Video

Signaling technology – PATROL: new sounder generation

Audio Samples

Product Benefits

  1. 1

    Electromagnetic sound capsule technology

    Acoustic signal includes a share of low frequency side bands for excellent sound penetration of walls and doors for highly effective alarming.

  2. 2

    Intelligent installation

    Electrical wiring is conducted in the base box to avoid clumsy 3-hand assembly. Wires are safely routed where the potential for pinching and errors are eliminated.

  3. 3

    High quality components

    Longevity is assured with 70 % light emission even after 8 million flashes.

  4. 4

    Flexible mounting options

    Integrated hole template adapts to many common electrical workboxes worldwide. Installs upright on enclosures, downward from ceiling, or vertically on walls.