PA X 5-05 / 5-10

PATROL flashing sounders max. 107 dB(A) / 5/10 J

PATROL – the new generation of sounder/flashing light combinations. Three dimensional innovation;

  • safe; an incorrect installation is virtually impossible
  • easy; significantly shorter assembly and installation times
  • economical; extremely high efficiency and good penetration of acoustical obstacles significantly reduce the required number of sounders
  • pre-wired sounder and light ex works
  • various light intensities available to support best match of audible and visual coverage
  • 3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.

protection system

impact-proof housing

NEMA 4/4X

operating temperatur

acoustic penetration

external tone selection

UL approved

MED option

warranty

connector (optionally)

(optionally)

Pfannenberg 3D-Coverage

PA X-5-05 – Size of visual coverage (A x B x C in meter)

Indicate Warning Alert
red
yellow
amber
blue
clear
To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm levels.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

PA X-5-10 – Size of visual coverage (A x B x C in meter)

Indicate Warning Alert
red
yellow
amber
blue
clear
To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm levels.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Technical data

Electrical dataPA X 5-05 / 5 Joules
Rated voltage230 V AC115 V AC24 V DC
Rated frequency50/60 Hz50/60 Hz
Operating range187–255 V90–135 V18–30 V
Nominal current consumption65–70 mA110–130 mA315–365 mA
Electrical dataPA X 5-10 / 10 Joules
Rated voltage230 V AC115 V AC24 V DC
Rated frequency50/60 Hz50/60 Hz
Operating range187–255 V90–135 V18–30 V
Nominal current consumption150–155 mA250–260 mA565–620 mA

Further technical information can be found in the Download section on this page.

Downloads

Description Type Size
PA X 5-05 24 DC YE 7035 pdf 41 KB Download
PA X 5-05 24 DC YE 7035 pdf 29 KB Download
Quick Guide PA(X) 1/ PA(X) 5 pdf 1.2 MB Download
MANUAL PA(X) 5 pdf 3.2 MB Download
Description Language Type Size Download

Product Sheet

  • English
pdf 4.6 MB Download

3D-Model (IGS)

  • English
zip 700 KB Download

3D-Model (SAT)

  • English
zip 930 KB Download

3D-Model (STEP)

  • English
zip 720 KB Download

Declaration Of Conformity

  • English
  • German
pdf 54 KB Download

EC Declaration of Conformity (MED)

  • English
pdf 31 KB Download

DNV Type Approval

  • English
pdf 190 KB Download

MED Certificate

  • English
pdf 190 KB Download

UL Certificate

  • English
pdf 200 KB Download

EAC Certificate

  • Russian
pdf 300 KB Download

EAC 043/2017

fire alarm

  • Russian
pdf 1.0 MB Download

MultiCAD-Data

Ordering details

Ordering detailshousing redPA X 5-05
VersionRated voltage230 V AC115 V AC24 V DC
yellow lensArticle number233511030002335115300023351803000
amber lensArticle number233511040002335115400023351804000
red lensArticle number233511050002335115500023351805000
Ordering detailshousing greyPA X 5-05
VersionRated voltage230 V AC115 V AC24 V DC
yellow lensArticle number233511030552335115305523351803055
amber lensArticle number233511040552335115405523351804055
red lensArticle number233511050552335115505523351805055

To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.

Article numbers for products with further lens colours and voltages on request.

Options / Accessories

Video

Signaling technology – PATROL: new sounder generation

Audio Samples

Product Benefits

  1. 1

    Electromagnetic sound capsule technology

    Acoustic signal includes a share of low frequency side bands for excellent sound penetration of walls and doors for highly effective alarming.

  2. 2

    Intelligent installation

    Electrical wiring is conducted in the base box to avoid clumsy 3-hand assembly. Wires are safely routed where the potential for pinching and errors are eliminated.

  3. 3

    High quality components

    Longevity is assured with 70 % light emission even after 8 million flashes.

  4. 4

    Flexible mounting options

    Integrated hole template adapts to many common electrical workboxes worldwide. Installs upright on enclosures, downward from ceiling, or vertically on walls.