PF 11.000

Filterfan
  • installation size 1, airflow rate up to 24 m³/h
  • degrees of protection IP 54, NEMA type 12
  • UR and UL approval
  • cut-out compatible with installation size 1 from the 3rd Generation
  • also available in black
  • exhaust filter available in 45 piece packaging for faster assembly

size

protection system

tool-less mounting

tool-less filter mat changing

black/RAL 9011

UL recognized for Canada and US

EurAsian Conformity

Canadian Standard Association

CE marked - complete compliance with EU directives

NEMA Type 12

UL listed for Canada and US

Technical data

DataPF 11.000
Rated voltage ±10 %AC 50/60 HzDC
230 V115 V12 V24 V48 V
Unimpeded airflow19 / 24 m³/h19 m³/h
Filter mat quality class
according to EN 779
G4
Temperature range–40 … +55 °C
ColourRAL 7035, different colours available on request

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity PF/PFA 4th Gen. pdf 47 KB Download
Conformity_UKCA_085507001_Rev01_Mar24_PF_11000-67000.pdf pdf 32 KB Download
Manual PF/PFA 1x.000 - 6x.000 pdf 2.4 MB Download
Supplem. PFx spare filter mat pdf 470 KB Download
30162-970_PF 11000_AC_PDG.STEP STEP 5.5 MB Download
30162-971_PF 11000_DC_PDG.STEP STEP 6.3 MB Download
Filter 87x87 IP54/Type12 pdf 42 KB Download
Recom. of filter mat exchange pdf 43 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 450 KB Download

Drawing AC (IGES)

  • English
zip 2.0 MB Download

3D-model AC (STEP)

  • English
zip 1.2 MB Download

Drawing DC (IGES)

  • English
zip 2.1 MB Download

3D-model DC (STEP)

  • English
zip 2.5 MB Download

CSA cerficate

  • English
pdf 150 KB Download

UL listed certificate

  • English
pdf 190 KB Download

UL recognized certificate

  • English
pdf 170 KB Download

EAC certificate

  • English
pdf 250 KB Download

Further software tools for digital product integration into your planning and documentation (such as Eplan macros) can be found at MyPfannenberg.

Ordering details

Ordering detailsACPF 11.000
Degree of protectionRated voltage230 V AC115 V AC
IP 54RAL 70351161110105511611151055
Ordering detailsDCPF 11.000
Degree of protectionRated voltage12 V DC24 V DC48 V DC
IP 54RAL 7035116118510551161180105511611701055
IP 54RAL 901111611801050

Article numbers for other voltages and versions on request.

Options / Accessories

Suitable filter mats

Filter mats (5 pcs/pack)IP 54IP 55
Article number18611600029
Dimensions87 x 87 mm

Video

Pfannenberg thermal management – Filterfan 4th generation.

Product Benefits