PF 11.000 EMC

Filterfan
  • installation size 1, airflow rate up to 24 m³/h
  • secure contact with the housing wall via contact springs
  • degrees of protection IP 54, NEMA type 12
  • UR and UL approval
  • cut-out compatible to installation size 1 of the 3rd and 4th Generation

size

tool-less filter mat changing

tool-less mounting

protection system

NEMA Type 12

UL recognized for Canada and US

EurAsian Conformity

CE marked - complete compliance with EU directives

tested

UL listed for Canada and US

Technical data

DataPF 11.000 EMC
Rated voltage ±10 %AC 50/60 HzDC
230 V115 V24 V48 V
Unimpeded airflow19 / 24 m³/h19 m³/h
Filter mat quality class
according to EN 779
G4
Temperature range–40 … +55 °C
ColourRAL 7035, different colours available on request

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity PF/PFA 4th Gen. pdf 47 KB Download
PF 11000 24DC 54 7035 EMC pdf 32 KB Download
Manual PF/PFA 1x.000 - 6x.000 pdf 2.4 MB Download
Supplem. PFx spare filter mat pdf 470 KB Download
30162-970_PF 11000_AC_PDG.STEP STEP 5.5 MB Download
PF 11000 24DC 54 7035 EMC STEP 6.3 MB Download
Filter 87x87 IP54/Type12 pdf 42 KB Download
Recom. of filter mat exchange pdf 43 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 480 KB Download

Shielding effectiveness

  • English
pdf 750 KB Download

CSA certificate

  • English
pdf 150 KB Download

EAC certificate

  • English
pdf 250 KB Download

UL listed certificate

  • English
pdf 190 KB Download

UL recognized certificate

pdf 170 KB Download

Further software tools for digital product integration into your planning and documentation (such as Eplan macros) can be found at MyPfannenberg.

Ordering details

Ordering detailsDCPF 11.000 EMC
Degree of protectionRated voltage24 V DC48 V DC
IP 54Article number1181180105511811701055
Ordering detailsACPF 11.000 EMC
Degree of protectionRated voltage230 V AC115 V AC
IP 54Article number1181110105511811151055

Article numbers for other voltages and versions on request.

Options / Accessories

Filter mats (5 pcs/pack)IP 54IP 55
Article number18611600029
Dimensions87 x 87 mm

Video

Pfannenberg thermal management – Filterfan 4th generation.