PF 22.000

Filterfan
  • installation size 2, airflow rate up to 70 m³/h
  • degrees of protection IP 54 and IP 55, NEMA type 12
  • UR and UL approval
  • UV resistance (IP 55 version, RAL 7035)
  • cut-out compatible with installation size 2 from the 3rd Generation
  • also available in black
  • exhaust filter available in 42 piece packaging for faster assembly

size

tool-less filter mat changing

tool-less mounting

black/RAL 9011

NEMA Type 12

UL recognized for Canada and US

EurAsian Conformity

CE marked - complete compliance with EU directives

Canadian Standard Association

protection system

protection system

UL listed for Canada and US

Technical data

DataPF 22.000
Rated voltage ±10 %AC 50/60 HzDC
230 V115 V12 V24 V48 V
Unimpeded airflowIP 5461 / 70 m³/h61 m³/h
IP 5556 / 64 m³/h56 m³/h
Filter mat quality class
according to EN 779
IP 54G4
IP 55G4
Temperature range–40 … +55 °C
ColourRAL 7035, different colours available on request

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity PF/PFA 4th Gen. pdf 47 KB Download
PF 22000 115V 54 7035 pdf 32 KB Download
Manual PF/PFA 1x.000 - 6x.000 pdf 2.4 MB Download
Supplem. PFx spare filter mat pdf 470 KB Download
PF 22000 115V 54 7035 STEP 8.6 MB Download
30163-971_PF 22000_DC_PDG.STEP STEP 8.7 MB Download
Filter 119x119 IP54/TYPE12 pdf 42 KB Download
Fluted filter 116x108 IP55 pdf 32 KB Download
Recom. of filter mat exchange pdf 43 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 530 KB Download

Drawing AC (IGES)

  • English
zip 2.7 MB Download

3D-model AC (STEP)

  • English
zip 1.9 MB Download

Drawing DC (IGES)

  • English
zip 3.0 MB Download

3D-model DC (STEP)

  • English
zip 1.9 MB Download

CSA certificate

  • English
pdf 150 KB Download

UL listed certificate

  • English
pdf 190 KB Download

UL recognized certificate

  • English
pdf 170 KB Download

EAC certificate

  • English
pdf 250 KB Download

Further software tools for digital product integration into your planning and documentation (such as Eplan macros) can be found at MyPfannenberg.

Ordering details

Ordering detailsACPF 22.000
Degrees of protectionRated voltage230 V AC115 V AC
IP 54RAL 70351162210105511622151055
IP 54RAL 901111622101050
IP 55RAL 70351162210305511622153055
Ordering detailsDCPF 22.000
Degrees of protectionRated voltage12 V DC24 V DC48 V DC
IP 54RAL 7035116228510551162280105511622701055
IP 55RAL 7035116228530551162280305511622703055

Article numbers for other voltages and versions on request.

Options / Accessories

Suitable filter mats

Filter mats (5 pcs/pack)IP 54IP 55
Article number1861160003018611600034
Dimensions119 x 119 mm116 x 108 mm

Video

Pfannenberg thermal management – Filterfan 4th generation.

Product Benefits