PF 22.000 EMC

Filterfan
  • installation size 2, airflow rate up to 70 m³/h
  • secure contact with the housing wall via contact springs
  • degrees of protection IP 54 and IP 55, NEMA type 12
  • UR and UL approval
  • UV resistance (IP 55 version, RAL 7035)
  • cut-out compatible to installation size 2 of the 3rd and 4th Generation

size

tool-less filter mat changing

tool-less mounting

protection system

protection system

NEMA Type 12

UL recognized for Canada and US

Canadian Standard Association

CE marked - complete compliance with EU directives

tested

UL listed for Canada and US

Technical data

DataPF 22.000 EMC
Rated voltage ±10 %AC 50/60 HzDC
230 V115 V12 V24 V48 V
Unimpeded airflowIP 5461 / 70 m³/h61 m³/h
IP 5556 / 64 m³/h56 m³/h
Filter mat quality class
according to EN 779
IP 54G4
IP 55G4
Temperature range–40 … +55 °C
ColourRAL 7035, different colours available on request

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity PF/PFA 4th Gen. pdf 47 KB Download
Conformity_UKCA_085507001_Rev01_Mar24_PF_11000-67000.pdf pdf 32 KB Download
Manual PF/PFA 1x.000 - 6x.000 pdf 2.4 MB Download
Supplem. PFx spare filter mat pdf 470 KB Download
30163-970_PF 22000_AC_PDG.STEP STEP 8.6 MB Download
30163-971_PF 22000_DC_PDG.STEP STEP 8.7 MB Download
Filter 119x119 IP54/TYPE12 pdf 42 KB Download
Fluted filter 116x108 IP55 pdf 32 KB Download
Recom. of filter mat exchange pdf 43 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 570 KB Download

Shielding effectiveness

  • English
pdf 750 KB Download

CSA certificate

  • English
pdf 150 KB Download

UL listed certificate

  • English
pdf 190 KB Download

UL recognized certificate

  • English
pdf 170 KB Download

EAC certificate

  • English
pdf 250 KB Download

Further software tools for digital product integration into your planning and documentation (such as Eplan macros) can be found at MyPfannenberg.

Ordering details

Ordering detailsACPF 22.000 EMC
Degrees of protectionRated voltage230 V AC115 V AC
IP 54Article number1182210105511822151055
IP 55Article number1182210305511822153055
Ordering detailsDCPF 22.000 EMC
Degrees of protectionRated voltage12 V DC24 V DC48 V DC
IP 54Article number118228510551182280105511822701055
IP 55Article number118228530551182280305511822703055

Article numbers for other voltages and versions on request.

Options / Accessories

Filter mats (5 pcs/pack)IP 54IP 55
Article number1861160003018611600034
Dimensions119 x 119 mm116 x 108 mm

Video

Pfannenberg thermal management – Filterfan 4th generation.