PF 43.000

Filterfan
  • installation size 4, airflow rate up to 265 m³/h
  • 2 performance classes, cut-out compatible
  • degrees of protection IP 54 and IP 55, NEMA type 12
  • UR and UL approval
  • UV resistance (IP 55 version, RAL 7035)
  • cut-out compatible with installation size 4 from the 3rd Generation
  • also available in black
  • exhaust filter available in 24 piece packaging for faster assembly

size

tool-less filter mat changing

tool-less mounting

black/RAL 9011

protection system

protection system

NEMA Type 12

Canadian Standard Association

CE marked - complete compliance with EU directives

UL recognized for Canada and US

EurAsian Conformity

UL listed for Canada and US

Technical data

DataPF 43.000
Rated voltage ±10 %AC 50/60 HzDC
230 V115 V24 V48 V
Unimpeded airflowIP 54223 / 247 m³/h223 m³/h
IP 55233 / 265 m³/h233 m³/h
Filter mat quality class
according to EN 779
IP 54G4
IP 55G4
Temperature range–40 … +55 °C
ColourRAL 7035, different colours available on request

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity PF/PFA 4th Gen. pdf 47 KB Download
PF 43000 230V 54 7035 pdf 32 KB Download
Manual PF/PFA 1x.000 - 6x.000 pdf 2.4 MB Download
Supplem. PFx spare filter mat pdf 470 KB Download
PF 43000 230V 54 7035 STEP 10 MB Download
30165-974_PF 43000_DC_PDG.STEP STEP 14 MB Download
Filter 216x216 IP54/Type12 pdf 42 KB Download
Fluted filter 212,5x200 IP55 pdf 32 KB Download
Recom. of filter mat exchange pdf 43 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 590 KB Download

Drawing AC (IGES)

  • English
zip 4.4 MB Download

3D-model AC (STEP)

  • English
zip 7.3 MB Download

Drawing DC (IGES)

  • English
zip 5.4 MB Download

3D-model DC (STEP)

  • English
zip 3.9 MB Download

CSA certificate

  • English
pdf 150 KB Download

UL listed certificate

  • English
pdf 190 KB Download

UL recognized certificate

  • English
pdf 170 KB Download

EAC certificate

  • English
pdf 250 KB Download

Further software tools for digital product integration into your planning and documentation (such as Eplan macros) can be found at MyPfannenberg.

Ordering details

Ordering detailsACPF 43.000
Degrees of protectionRated voltage400 V AC230 V AC115 V AC
IP 54RAL 7035116430210551164310105511643151055
IP 54RAL 901111643101050
IP 55RAL 7035116430230551164310305511643153055
Ordering detailsDCPF 43.000
Degrees of protectionRated voltage24 V DC48 V DC
IP 54RAL 70351164380105511643701055
IP 55RAL 70351164380305511643703055

Article numbers for other voltages and versions on request.

Options / Accessories

Filter mats (5 pcs/pack)IP 54IP 55
Article number1861160003218611600036
Dimensions216 x 216 mm212 x 200 mm

Video

Pfannenberg thermal management – Filterfan 4th generation.