PF 43.000 EMC

Filterfan
  • installation size 4, airflow rate up to 265 m³/h
  • 2 performance classes, cut-out compatible
  • secure contact with the housing wall via contact springs
  • degrees of protection IP 54 and IP 55, NEMA type 12
  • UR and UL approval
  • UV resistance (IP 55 version, RAL 7035)
  • cut-out compatible to installation size 4 of the 3rd and 4th Generation

size

tool-less filter mat changing

tool-less mounting

protection system

protection system

NEMA Type 12

UL recognized for Canada and US

EurAsian Conformity

CE marked - complete compliance with EU directives

tested

UL listed for Canada and US

Technical data

DataPF 43.000 EMC
Rated voltage ±10 %AC 50/60 HzDC
230 V115 V24 V
Unimpeded airflowIP 54223 / 247 m³/h223 m³/h
IP 55233 / 265 m³/h233 m³/h
Filter mat quality class
according to EN 779
IP 54G4
IP 55G4
Temperature range–40 … +55 °C
ColourRAL 7035, different colours available on request

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity PF/PFA 4th Gen. pdf 47 KB Download
Conformity_UKCA_085507001_Rev01_Mar24_PF_11000-67000.pdf pdf 32 KB Download
Manual PF/PFA 1x.000 - 6x.000 pdf 2.2 MB Download
Supplem. PFx spare filter mat pdf 470 KB Download
30165-973_PF 43000_AC_PDG.STEP STEP 10 MB Download
30165-974_PF 43000_DC_PDG.STEP STEP 14 MB Download
Filter 216x216 IP54/Type12 pdf 42 KB Download
Fluted filter 212,5x200 IP55 pdf 32 KB Download
Recom. of filter mat exchange pdf 43 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 650 KB Download

Shielding effectiveness

  • English
pdf 750 KB Download

CSA certificate

  • English
pdf 150 KB Download

UL listed certificate

  • English
pdf 190 KB Download

UL recognized certificate

  • English
pdf 170 KB Download

EAC certificate

  • English
pdf 250 KB Download

Further software tools for digital product integration into your planning and documentation (such as Eplan macros) can be found at MyPfannenberg.

Ordering details

Ordering detailsACPF 43.000 EMC
Degrees of protectionRated voltage230 V AC115 V AC
IP 54Article number1184310105511843151055
IP 55Article number1184310305511843153055
Ordering detailsDCPF 43.000 EMC
Degrees of protectionRated voltage24 V DC
IP 54Article number11843801055
IP 55Article number11843803055

Article numbers for other voltages and versions on request.

Options / Accessories

Filter mats (5 pcs/pack)IP 54IP 55
Article number1861160003218611600036
Dimensions216 x 216 mm212 x 200 mm

Video

Pfannenberg thermal management – Filterfan 4th generation.