PY X-M-05

PYRA® flashing light 5 J
  • safe; an incorrect installation is virtually impossible
  • easy; significantly shorter assembly and installation times
  • economical; largest possible signaling range due to effective Xenon technology
  • installation options with external lugs or internal holes
  • choice of four different flash rates via DIP switch
  • suitable for panel mounting
  • electronic constant current regulation at 24 V AC/DC devices to avoid load fluctuations
  • integrated inrush current limitation and under voltage detection (option)
  • providing full synchronisation on multi-flashing light systems
  • 3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.

Download Revit BIM libraries here

protection system

impact-proof housing

NEMA 4/4X

operating temperatur

SSM version

connector (optionally)

SSM version

SSM version

Approved by CNBOP-PIB

EurAsian Conformity

UL approved

warranty

Pfannenberg 3D-Coverage

Size of visual coverage (A x B x C in meter)

Indicate Warning Alert
red
yellow
amber
clear
To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm levels.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Technical data

Electrical dataPY X-M-05
Rated voltage230 V AC115 V AC12 / 24 / 48 V DC / 24 V AC
Rated frequency50/60 Hz50/60 Hz50/60 Hz / DC
Operating range187–255 V90–135 VAC: 18–30 V
DC: 10–57 V
Nominal current
consumption @ 1 Hz
60 mA110 mAAC: 600 mA
DC: 280 mA @ 24 V

Further technical details can be found in the download section on this page.

Downloads

Description Type Size
Conformity_CE_085506677_Rev06_Mar24_PY X-M.pdf pdf 40 KB Download
Conformity_UKCA_085507030_Rev01_Mar24_PY X-M.pdf pdf 29 KB Download
Quick Guide PY X-M(A)/ -L (A) pdf 560 KB Download
MANUAL PY X-M(A)-05/ -10 pdf 2.4 MB Download
Description Language Type Size Download

Product sheet

  • English
pdf 670 KB Download

3D model (IGS)

  • English
zip 1.0 MB Download

3D model (SAT)

  • English
zip 1.2 MB Download

3D model (STEP)

  • English
zip 1.0 MB Download

Support for planning

  • English
pdf 840 KB Download

EU EN 54-23 certificate

  • German
  • English
pdf 340 KB Download

UK EN 54-23 certificate

  • English
pdf 210 KB Download

Declaration of conformity

  • English
  • German
pdf 63 KB Download

Declaration of performance

  • English
  • German
pdf 1.3 MB Download

UL certificate

  • English
pdf 380 KB Download

VdS approval red, clear

  • German
  • English
pdf 660 KB Download

VdS approval white, yellow, amber, green, blue

  • English
  • German
pdf 1.7 MB Download

CNBOP certificate (24V DC, SSM)

  • Polish
pdf 300 KB Download

EAC certificate

  • Russian
pdf 300 KB Download

Ordering details

Ordering detailshousing redPY X-M-05PY X-M-05-SSM (EN 54-23)
Lens colourRated voltage230 V AC115 V AC24 V AC/DC24 V DC
clearArticle number21550101000215501510002155081100021550801005
yellowArticle number215501030002155015300021550813000
amberArticle number215501040002155015400021550814000
redArticle number21550105000215501550002155081500021550805005
Ordering detailshousing greyPY X-M-05PY X-M-05 SSM (EN 54-23)
Lens colourRated voltage230 V AC115 V AC24 V AC/DC24 V DC
clearArticle number21550101055215501510552155081105521550801061
yellowArticle number215501030552155015305521550813055
amberArticle number215501040552155015405521550814055
redArticle number21550105055215501550552155081505521550805061

To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.

Article numbers for products with further lens colours and voltages on request.

Options / Accessories

Product Benefits

  1. 1

    Powerful

    Extremely bright and highly visible flashing strobe light for signaling in large manufacturing areas and warehouses as well as outdoor spaces.

  2. 2

    Shape-moulded gasket

    Stays in-place and cannot get lost.

  3. 3

    Intelligent installation

    Electrical wiring is conducted in the base box to avoid clumsy 3-hand assembly. Wires are safely routed where the potential for pinching and errors are eliminated.

  4. 4

    Captive fasteners

    Installation and assembly is simplified and screws cannot get lost.

  5. 5

    EN 54-23 certified (SSM version)

    Satisfies EU requirements for fire alarm safety.

  6. 6

    Circuit loading stability

    24 V AC/DC versions incorporate constant current regulators for stable and efficient system operation.

  7. 7

    Inrush current regulator

    Provides electrical protection for control devices such as switching components and relays (option).

  8. 8

    Plug and socket connections

    Upper and lower parts combine positively to simplify installation. When separated, electrical hazards are eliminated for handling.

  9. 9

    Impact resistant housing and lens

    Achieves IK08 impact rating to endure harsh environments.

  10. 10

    IP 66 enclosure rating

    Suitable for use in all weather conditions due to the provided protection against driving rain, snow, ice, and dust. Withstands hose-directed spray during wash-down requirements.

  11. 11

    Flash tube

    Xenon strobe generates highly visible light without sensitive filaments. A steel fixing clamp provides additional resistance to shock and vibration.

  12. 12

    Flexible mounting options

    Integrated hole template adapts to many common electrical workboxes worldwide. Installs upright on enclosures, downward from ceiling, or vertically on walls.