Radiant Mini 10-30W

Mini-Radiant Heaters

The PRH Mini series of radiant heaters consists of three versions with heating performance ratings of 10, 20 and 30 Watts. The mini-heaters by Pfannenberg are particularly suitable for use in small housings or for the heating of isolated spots in sensitive areas.

DIN rail mounting

multi voltage

extreme T conditions

Technical data

DataPRH 010-MPRH 020-MPRH 030-M
Heating performance (Ta = +20 °C)10 W20 W30 W
Sytem of protection for intended purpose of useIP 54
Operating temperature range-40 … +70 °C / -40 … +158 °F
Storage temperature range-40 … +70 °C / -40 … +158 °F
Type of mountingsnap fastening for 35 mm profile bars according to EN 60715

Further technical details, performance curves and dimensions can be found in the Download Section on this page under Product Sheet.

Downloads

Description Language Type Size Download

Product Sheet

  • English
pdf 340 KB Download

Declaration of Conformity

  • German
  • English
pdf 320 KB Download

EAC Certificate

  • Russian
pdf 1.1 MB Download

3D-model (STEP)

  • English
zip 1.4 MB Download

Ordering details

Ordering detailsPRH 010-MPRH 020-MPRH 030-M
Article number170001053171700020531717000305317

Product Benefits

  1. 1

    3 different performance ratings

    are available. The total heat necessary can be distributed according to the needs.

  2. 2

    Snap fastening

    for 35 mm DIN-rail is integrated.

  3. 3

    Electrical connection

    via a 300 mm connecting cable.

  4. 4

    Applications

    For the avoidance of low temperatures or excessively high relative humidity.

  5. 5

    Suitable

    for use in small housings or to heat isolated spots in sensitive areas.

  6. 6

    Long life

    and robust construction without fan.