Radiant heaters

  • Standard radiant heating for all applications.
  • Wide performance range according to the application.
  • Various connection possibilities.
  • Ideal for small housings
Results 2/2
Type Dimensions (HxWxD) Heating performance Rated voltage cURus EAC CE UKCA
FLH 010 100 x 70 x 50 mm 10 W 230 V AC¹
FLH 015 15 W
FLH 030 30 W
FLH 045 45 W
FLH 060 175 x 70 x 50 mm 60 W 230 V AC¹
FLH 075 75 W
FLH 100 100 W
FLH 150 250 x 70 x 50 mm 150 W
available in preparation optional