Fan heaters

  • With railway certification for all sectors with increased shock and vibration requirements (wind energy, mobile).
  • Ideal also for outdoor applications; starts up to –40 °C.
  • With classical screw fastening.
Results 2/2
Type Dimensions (HxWxD) Heating performance Rated voltage cURus EAC CE UKCA cULus
FLH 250 186,5 x 85 x 104 mm 250 W 115 / 230 V AC
FLH 400 226,5 x 85 x 104 mm 400 W
FLH 275 SLM 110,5 x 118 x 92,5 mm 275 W 230 V AC
available in preparation optional