Compact fan heaters

  • Standard solution with PTC for all electrical enclosures for reaching full heating performance within the shortest amount of time.
  • Very compact construction, especially for smaller housings.
  • Wall and DIN-rail-mounting is standard, floor mounting is optional.
  • Plastic housing for safe operation.
Results 2/2
Type Dimensions (HxWxD) Heating performance Rated voltage cURus CSA EAC CE UKCA
PFH 200 142 x 88 x 126 mm 200 W 115 / 230 V AC
PFH 300 300 W
PFH 400 400 W
PFH 500 500 W
PFH 650 142 x 88 x 126 mm 650 W 115 / 230 V AC
PFH 800 800 W
PFH 1000 1000 W
PFH 1200 1200 W 230 V AC
available in preparation optional