Combined signaling Ex-ATEX
Type | Flash energy | Light intensity | Max. signal reception range | Protection system | Max. sound pressure level | Suitable for Zone | CE | UKCA | |
---|---|---|---|---|---|---|---|---|---|
BExCS 110-05D | 5 J | 55 cd | 172 m | IP 66/67 | 110 dB (A) | 1/2/21/22 | |||
IS-mC1 | - J | 7 cd | 52 m | IP 65 | 102 dB (A) | 0/1/2 |
available
in preparation
optional
Approvals may differ for some product variations or combinations. Please contact us.