DTI/DTS 6201C

εCOOL compact cooling units 1000 W

DTI: for partially recessed mounting in the door or side
DTS: for outer mounting on the door or side

  • robust: steel cover, easily paintable
  • compact design for smaller cabinets or to cool hot spots
  • very high energy efficiency ratio (EER)
  • interface to use εCOOL-Plant software at the Multi Controller (MC) model with operating hours counter and error history observation for preventive maintenance processes and exact error analysis
  • condenser with large fin spacing enables very long maintenance intervals even without additional Nano coating
  • large distance between intake and exhaust vents for safe air circulation and elimination of hot spots
  • service friendly due to direct access to the PCB and the fans, thus 80 % shorter repair times
  • additional temperature sensor in the Multi Controller model allows the deactivation of the internal fan and condensate evaporation for additional 10 % energy savings and service life extension of the fan
  • optional pre-filter upgradable with aluminium, nonwoven or fluted filter, for the application of the cooling units in different ambient conditions

partially recessed mounting (DTI)

side mounting (DTS)

protection system

top EER / energy saving

large distance in /out

cut-out like A/A | A/W units

tool-less mounting (DTI)

tool-less filter mat changing

service friendly

EurAsian Conformity

Technical data

DataDTI 6201CDTS 6201C
Rated voltage ¹ ±10 %AC 50/60 Hz
230 V400 V 2~230 V400 V 2~
Cooling capacity
according to EN 14511
A35/A351000 W
A35/A50590 W
Ambient temperature+15 … +55 °C
Degrees of protection
according to EN 60529
IP 54towards the electrical enclosure
if used as intended by the manufacturer
Condensate managementintegrated condensate evaporation system with safety overflow

1 400 V units can be operated at 460 V by reconnecting a different pin on the transformer.

Further technical details, performance curves and dimensions can be found in the download section on this page under product sheet.

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity DTx 6xx1 pdf 54 KB Download
Conformity_UKCA_085507009_Rev01_Mar24_DTI_DTS6xx1.pdf pdf 37 KB Download
Op.in. DTx 62/6301C MC 400V 2~ pdf 4.8 MB Download
Op.in. DTx 62/6301C SC 400V 2~ pdf 4.6 MB Download
Op. inst. DTx 62/6301C MC 230V pdf 4.8 MB Download
Op. inst. DTx 62/6301C SC 230V pdf 4.5 MB Download
Supplement Test mode + MM (MC) pdf 250 KB Download
Short operat. instruction pdf 1.0 MB Download
Description Language Type Size Download

Product sheet

  • English
pdf 790 KB Download

3D-model DTI (STEP)

  • English
zip 5.5 MB Download

3D-model DTS (STEP)

  • English
zip 5.2 MB Download

Cut-out DTI (DXF)

  • English
  • German
dxf 79 KB Download

Cut-out DTS (DXF)

  • English
  • German
dxf 80 KB Download

UL recognized certificate

  • English
pdf 390 KB Download

EAC certificate

  • English
pdf 1.6 MB Download

Further software tools for digital product integration into your planning and documentation (such as Eplan macros) can be found at MyPfannenberg.

Ordering details

Ordering detailsDTS 6201C
TypeRated voltage230 V AC400 V AC
Standard ControllerArticle number1388521105513885219055
Multi ControllerArticle number1388522105513885229055
Ordering detailsDTI 6201C
TypeRated voltage230 V AC400 V AC
Standard ControllerArticle number1389521105513895219055
Multi ControllerArticle number1389522105513895229055

Video

Introducing the εCOOL cooling units (DTI/DTS/DTT 6xxx).

Product Benefits

  1. 1

    Compact design

    for smaller cabinets or to cool hot spots.

  2. 2

    Tool-free mounting (DTI)

    by 1 person is possible in less than 3 minutes with 55 % lower mounting costs.

  3. 3

    Very high energy efficiency ratio (EER)

    for up to 43 % energy savings and operating costs reduction.

  4. 4

    Highest variability

    due to cut-out compatibility for 2 performance classes and to Pfannenberg air/water and air/air heat exchangers.

  5. 5

    Service friendly

    due to direct access to the PCB and the fans, thus 80 % shorter repair times.

  6. 6

    Integrated sealing (DTI)

    finished and perfectly mounted.

  7. 7

    Mounting auxiliary edge

    allows the cooling unit to stand freely when unpacking and before installing, and prevents the unit from slipping out uncontrollably during installation into the mounting cut-out by 1 person.

  8. 8

    Integrated condensate evaporation

    no puddles of water under the device for increased operation safety.

  9. 9

    Optional pre-filter

    upgradable with aluminium, nonwoven or fluted filter, for the application of the cooling units in different ambient conditions.

  10. 10

    Interface to use εCOOL-Plant

    at the Multi Controller (MC) model with operating hours counter and error history observation for preventive maintenance processes and exact error analysis.

  11. 11

    Additional temperature sensor

    In the Multi Controller (MC) model allows the deactivation of the internal fan and condensate evaporation for additional 10 % energy savings and service life extension of the fan.

  12. 12

    Spring plate (DTI)

    enables 1 person to install the cooling unit. This prevents it from falling out when unsupervised.