DC CWB-ATEX Rated voltage 60–80 V DC 12–48 V DC Operating range ±10 % ±10 % Nominal current consumption 0.11–0.13 A 0.5–0.3 A Electrical data ACCWB-ATEX Rated voltage 230VAC 110–127 VAC 42-48 V AC [...] Download ATEX Approval English German pdf 1.7 MB Download Type Approval Certificate GL English pdf 99 KB Download Ordering details CWB-ATEX Lens colour Rated voltage 230VAC 110–127 VAC 42-48 VAC / 60–80 [...] Montagewinkel CWB-ATEX Mounting plate CWB-ATEXATEX cable gland brass 1 Visual safety for hazardous areas Up to 5 Joule flashing light energy to alert personnel of danger in both combustible gas and dust