Panoramica sulle sirene

Risultati 8/8
Modello Dimensioni (AxLxP) Sistema di protezione Max. pressione acustica UL DNV VdS EAC CE UKCA EN 54-3 CNBOP MED
DS 10 133.5 x 133.5 x 143 mm IP 66 IP 67
IK 08
114 dB (A)
DS 5 133.5 x 133.5 x 143 mm IP 66 IP 67
IK 08
107 dB (A)
DS 5-DN 133.5 x 133.5 x 143 mm IP 66 IP 67
IK 08
108 dB (A)
PA 1-R 70 x 111 x 89 mm IP 66
IK08
NEMA 4/4X
105 dB (A)
PA 1 86 x 109.5 x 80.6 mm IP 66
IK08
NEMA 4/4X
105 dB (A)
PA 5 135 x 163.4 x 132 mm IP 66
IK08
NEMA 4/4X
107 dB (A)
PA 10 170 x 214 x 156 mm IP 66
IK08
NEMA 4/4X
117 dB (A)
PA 20 170 x 214 x 181 mm IP 66
IK08
NEMA 4/4X
122 dB (A)
disponibile in preparazione opzionale

Approvals may differ for some product variations or combinations. Please contact us.

Signaling technology – PATROL: new sounder generation