Practicalexample2: Spatial performance for visual notification. The technologies used to generate light have a considerable effect on the range and perception of visual signals. 3D-Coverage demonstrates [...] demonstrates the differences. See all visual signaling devices FLASHING LIGHT PERFORMANCE LENS COLOUR AREA LxWxH 3D-COVERAGE Competitor's LED 120 cd clear 7 x 7 x 3 m 147 m³ PYRA ® M (xenon) 118 cd clear 23 x [...] was clearly superior. The 3D-Coverage values are evidence that the Xenon technology offers a wider range and is more readily perceived. The reason for this is that the Xenon flashing light emits a very
account. 3D-Coverage shows why. See all audible signaling devices SOUNDER AMBIENT NOISE LENGTH WIDTH HEIGHT 3D-COVERAGE Pfannenberg PA 1 100 dB(A) 65 dB 29 m 25 m 29 m 21,025 m³ 70 dB 16 m 14 m 16 m 3,584 m³ [...] m³ 75 dB 9 m 8 m 9 m 648 m³ 80 dB 5 m 4.5 m 5 m 113 m³ 85 dB 3 m 2.5 m 3 m 23 m³ Ambient noise can influence safety. Whether or not the audible signal from a sounder is successfully perceived is not just [...] the effect on coverage volume of an 100 dB(A) audible signaling device due to a 10 dB(A) change in ambient noise level. Increasing from 75 dB(A) to 85 dB(A) shows that the warning signal will not be successfully
3D-Coverage: The easy solution for your planning 3D-Coverage: The easy solution for your planning How can you plan your signaling system easier and more reliable? Our smart 3D-Coverage method makes it [...] certainty 3D-Coverage benefits PracticalExample - Audible Notification PracticalExample - Visual Notification Contact our experts: Rene Jarvers Special Account Manager SignalingTechnology Phone: +49-172 [...] found in the design of signaltechnology. Why is the 3-dimensional signaling range crucial? Why is the 3-dimensional signaling range crucial? For a design of visual and audible signaling devices that only uses
available as non-preassembled version, see: QUADRO LED-HI 3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more . protection system [...] Description Language Type Size Download Product Sheet English pdf 680 KB Download 3D-Model (IGS) English zip 800 KB Download 3D-Model (STEP) English zip 770 KB Download Declaration of Conformity German English [...] systems, crane safety, container handling systems. 1 Very bright LED 2 IP 66 enclosure rating 3 Mounting 4 Field of application examples
Experts Forum (Hall 2, Stand B99) on 26 September from 1.45 pm to 2 pm. Practicalexamples of project planning with Pfannenberg 3DCoverage and PSS will show an effective signaling concept from the planning [...] be showing how its practical3DCoverage planning method can improve planning certainty by making the coverage volume quantifiable. Carsten Hippler, Product Manager Signaling, at Pfannenberg says [...] service at the trade fair. Using the practical "Pfannenberg 3DCoverage" planning method, they will be able to determine the actual coverage volume of signaling devices in a space with a given height
interior of the electrical enclosure. Signaling device performance visualized In their <media 6523>"3D-Coverage"</media> Pfannenberg is presenting a practical method for demonstrating the effective [...] machines operate. For example, using the modular signaling towers BR50 and BR35 wherever there is a requirement to display machine statuses and provide warning signals, ensures that machinery [...] audible and visual signaling devices in a given space. It provides designers and safety officers with reliable information about the size of the area actually covered by the signaling devices and this is