M12 connection technology - and as of now, this is also possible for the Intense BR 50 signal tower. With the options of direct mounting, stand with plinth or bracket mounting, the signal tower has a versatile [...] The Intense BR 50 signal tower can be used wherever machine statuses need to be indicated or warning signals need to be given. It impresses with its flexibility and with outstanding perceptibility: The [...] also determine the signaling mode. Continuous, blinking or flashing signaling modes in six different colours are selectable. In addition, supplementary modules such as audible, function-monitored LED