PY L-MA

PYRA® LED/sounder combination 101 dB(A) / 23 cd

RGB multi colour or single colour LED/Sounder combination. Maximal perceptible but discreet.

  • Selectable optical signaling modes  No matter which signaling mode is required - you are able to choose the one that fits to your needs.
    • continuous steady on light (permanent warning or indication)
    • blinking light (highly efficient for permanent warning)
    • flashing light (higher perceptibility in alarm conditions)
  • External colour & mode control (RGB version only)  Whether operation or error indication or any other status - with PYRA® LED RGB you can state several situations with only one light. Feel free to choose and change colour and mode easily by remote control!
  • Selectable blink & flash frequencies  Adaptable to all your applications - select the frequency your gadget requires and boost the perceptibility.
  • Selectable Colour (RGB version only)  Not sure about the colour yet? One light for all your needs! Choose the colour you require. Stay flexible and keep your stock to a minimum!
  • Possibility to control visual and audible signaling separately – High flexibility in controlling different warning levels.
  • Quick and easy to install – Several advantageous characteristics such as electrical connection in the base box, external lugs or internal holes ease the installation process significantly.

multi colour LED (option)

warranty

protection system

NEMA 4/4X

impact-proof housing

brightness adjustable

operating temperature

UL approved

EurAsian Conformity

connector (option)

Подробная информация о Pfannenberg 3D

Size of visual coverage (A x B x C in meter) single colour LED

Укажите Предупреждение Внимание
красный
желтый
зеленый
янтарный
синий
прозрачный
Чтобы просмотреть другие значения, выберите поле CLEAR SELECTION (ОТМЕНИТЬ ВЫБОР). Выберите необходимый цвет линз или уровни аварийного оповещенияс.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Size of visual coverage (A x B x C in meter) multi-colour LED (RGB)

Укажите Предупреждение Внимание
красный
желтый
зеленый
синий
белый
Чтобы просмотреть другие значения, выберите поле CLEAR SELECTION (ОТМЕНИТЬ ВЫБОР). Выберите необходимый цвет линз или уровни аварийного оповещенияс.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use  PFANNENBERG SIZING SOFTWARE (PSS).

Size of acoustical coverage (A x B x C in meter)

75 dB (A) 80 dB (A) 85 dB (A)
Площадь покрытия с учетом тона в соответствии с DIN и требуемых уровней звука.

Технические характеристики

Electrical dataPY L-MA
Rated voltage115/230 V AC120V DC24V AC12-48 V DC
Rated frequency50/60 Hz-50/60 Hz-
Operating range95–265 V108-132 V21.6-26.4 V10–60 V
Rated current consumption light (max)36 mA @ 230 V AC25 mA @ 120 V DC167 mA @ 24 V AC120 mA @ 24 V DC
Rated current consumption sound (max)10 mA @ 230 V AC40 mA @ 120 V DC60 mA @ 24 V AC15 mA @ 24 V DC

Загрузки

Описание Тип Размер
085506679_Rev02_Feb21_LED-Light_PY L-x.pdf pdf 47 KB Download
085507032_UKCA_Rev00_Sep21_LED-Light_PY L-x.pdf pdf 29 KB Download
QUICK GUIDE PY L-M (A) pdf 1,1 MB Download
MANUAL PY L-M(A) pdf 2,6 MB Download
Описание язык Тип Размер Загрузить

Product Sheet

  • английский
pdf 710 KB Загрузить

3D-Models (IGS, SAT, STEP)

  • английский
zip 4,7 MB Загрузить

Declaration of conformity

  • немецкий
  • английский
pdf 47 KB Загрузить

EAC certificate

  • русский
pdf 1,3 MB Загрузить

UL certificate

  • английский
pdf 190 KB Загрузить

Информация о заказе

Ordering detailsPY L-MA
Base colourLight/lens colourRated voltage115/230 V AC; 120V DC12-48 V DC
GreyRGB - all colours/whiteArticle number2155664805521556818055
GreyYellowArticle number2155664305521556813055
GreyAmberArticle number2155664405521556814055
GreyRedArticle number2155664505521556815055
GreyGreenArticle number2155664605521556816055

Other article numbers on request. Available lens colours are red, amber, yellow, green, blue and clear. RGB - multi colour version has got a white lens. Available standard base colours are grey and red.

Дополнительные функции / аксессуары