PY L-M-M

Function-monitored LED light for safety-critical applications
  • Function-monitored  The function-monitored PY L-M-M ensures more safety in sensitive applications where a signal must be sent to an external safety system, operating station or control centre in the event of a malfunction.
  • Selectable signaling modes  No matter which signaling mode is required - you are able to choose the one that fits to your needs.
    • continuous steady on light (permanent warning or indication)
    • blinking light (highly efficient for permanent warning)
    • flashing light (higher perceptibility in alarm conditions)
  • Selectable blink & flash frequencies  Adaptable to all your applications - select the frequency your gadget requires and boost the perceptibility.
  • Multi-voltage-power supply  Plug and play - made to connect with different voltages. No need to stock various units - PYRA® LED adapts to most machines and applications no matter the voltage!
  • Panel mount installation  Smart, modern and 360° visible - fully integrable into the design of your machine and equipment! The pyramid-shaped lens has ideal radiation characteristics and ensures all-round visibility.

warranty

protection system

NEMA 4/4X

impact-proof housing

brightness adjustable

operating temperature

EurAsian Conformity

UL approval (pending)

connector (option)

Подробная информация о Pfannenberg 3D

Size of visual coverage (A x B x C in meter)

Укажите Предупреждение Внимание
красный
желтый
зеленый
янтарный
синий
прозрачный
Чтобы просмотреть другие значения, выберите поле CLEAR SELECTION (ОТМЕНИТЬ ВЫБОР). Выберите необходимый цвет линз или уровни аварийного оповещенияс.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Технические характеристики

Electrical dataPY L-M-M
Rated voltage115/230 V AC120V DC24V AC12-48 V DC
Rated frequency50/60 Hz-50/60 Hz-
Operating range95–265 V108-132 V21.6-26.4 V10–60 V
Rated current consumption (max)18 mA @ 230 V AC18 mA @ 120 V DC80 mA @ 24 V AC63 mA @ 24 V DC

Загрузки

Описание Тип Размер
Supplement sheet PY L-M-M pdf 63 KB Download
QUICK GUIDE PY L-M (A) pdf 1,1 MB Download
MANUAL PY L-M(A) pdf 2,6 MB Download
Описание язык Тип Размер Загрузить

Product sheet

  • английский
pdf 360 KB Загрузить

3D-Models (IGS, SAT, STEP)

  • английский
zip 3,3 MB Загрузить

Declaration of conformity

  • немецкий
  • английский
pdf 47 KB Загрузить

EAC certificate

  • русский
pdf 1,3 MB Загрузить

Pin assignment of optional M12 connector

  • английский
  • немецкий
pdf 120 KB Загрузить

Информация о заказе

Ordering detailsPY L-M-M
Base colourLight/lens colourRated voltage115/230 V AC; 120V DC12-48 V DC
GreyYellowArticle number2155364300421553813004
GreyAmberArticle number2155364400421553814004
GreyRedArticle number2155364500421553815004
GreyGreenArticle number2155364600421553816004

Other article numbers on request. Available lens colours are red, amber, yellow, green, blue and clear. Available standard base colours are grey and red.

Дополнительные функции / аксессуары