Product Manager, Thermal Management of Electrical Enclosures at Pfannenberg. "Conditions outdoors are often extreme: wildly fluctuating weather situations, a damp climate, rain, frost and heat all present [...] corrosion-resistant dip-painted heat exchangers, for example, are available. Dust presents another problem. The fins on the condensers in the outdoor thermal management devices in the DTS 3000 series are [...] Hamburg, 30. August 2018. Pfannenberg, specialists in the thermal management of electrical enclosures, have designed a range of cooling devices powered from 300W to 5800W and suitable for use in demanding