11.6 x 14.4 8.8 x 5.8 x 7.2 amber 36 x 24.8 x 29.7 16 x 11 x 13.2 8 x 5.5 x 6.6 blue 18 x 11.3 x 13.58 x 5 x 6 4 x 2.5 x 3 clear 38.7 x 43.2 x 44.1 17.2 x 19.2 x 19.68.6 x 9.6 x 9.8 To display other values [...] coverage (A x B x C in meter) 80 dB (A) 85 dB (A) 90 dB (A) 14.1 x 18.1 x 14.17.9 x 10.2 x 7.9 4.4 x 5.7 x 4.4 Coverage area with DIN tone and required sound levels. The figures shown are mainly for a quick [...] coverage (A x B x C in meter) single colour LED Indicate Warning Alert red 40.5 x 26.6 x 31.5 18 x 11.8 x 14 9 x 5.9 x 7 yellow 36 x 41 x 42.3 16 x 18.2 x 18.88 x 9.1 x 9.4 green 39.6 x 26.1 x 32.4 17.6 x 11
18.7 blue 63.9 x 45.9 x 62.1 28.4 x 20.4 x 27.6 14.2 x 10.2 x 13.8 white 101.7 x 68.4 x 102.6 45.2 x 30.4 x 45.6 22.6 x 15.2 x 22.8 clear 115.2 x 82.8 x 112.1 51.2 x 36.8 x 49.8 25.6 x 18.4 x 24.9 To display [...] 31.8 16.4 x 11.7 x 15.9 yellow 96.3 x 64.4 x 96.8 42.8 x 28.6 x 43 21.4 x 14.3 x 21.5 green 90 x 64.8 x 87.8 40 x 28.8 x 39 20 x 14.4 x 19.5 amber 86.4 x 62.2 x 84.2 38.4 x 27.6 x 37.4 19.2 x 13.8 x 18 [...] range 195–253 V 95–127 V 18–30 V Nominal current consumption 250 mA 340 mA 700 mA Initial current limited to < 7A / 150 μs < 7A / 150 μs < 5A / 2 ms Electrical data Quadro S Rated voltage 230 V AC Rated
(PSS) . PA 20 – HO – Size of acoustical coverage (A x B x C in meter) 80 dB (A) 85 dB (A) 90 dB (A) 85.6 x 97.7 x 85.6 48.1 x 55 x 48.1 27.1 x 30.9 x 27.1 Coverage area with DIN tone and required sound levels [...] (optionally) PA 20 – LO – Size of acoustical coverage (A x B x C in meter) 80 dB (A) 85 dB (A) 90 dB (A) 68 x 77.6 x 68 38.2 x 43.7 x 38.2 21.5 x 24.5 x 21.5 Coverage area with DIN tone and required sound levels [...] sound capsule technology 4 Plug and socket connections 5 Selectable audible notification 6 Impact resistant housing 7 IP 66 enclosure rating 8 Intelligent installation