basis: Where you have given your consent under Art. 6 Para. 1 lit. a GDPR; and for implementing the newsletter subscription under Art. 6 Para. 1 lit. b GDPR. Where you have provided us with your email address [...] additional functions. We will use the data entered for this purpose on the basis of Art. 6 Para. 1 lit. b GDPR and Art. 6 Para. 1 lit. f GDPR, exclusively for the purpose of providing the functions, offers and/or [...] Which data are collected in the case of a contact form can be seen from the contact form. We thus use the data collected by us on the basis of Art. 6 Para. 1 lit. b GDPR in order to perform the services
protection system BExS120D 24VDC 80 dB (A) 85 dB (A) 90 dB (A) 74.3 x 89.7 x 74.3 41.8 x 50.5 x 41.8 23.5 x 28.4 x 23.5 Coverage area with DIN tone and required sound levels. Electrical data BExS120 Rated [...] BExS120 Sounder 120 dB(A) Make a Product Inquiry PSS Sizing Software 32 different tones can be set; UKOOA/PFEER conform 120 dB(A) sound pressure 3 externally selectable tones – positive and negative control [...] Nominal current consumption 90 mA 180 mA 420 mA 800 mA 850 mA Further technical details can be found in the Download section on this page. Description Type Size BExS 120E-C 230 AC pdf 43 KB Download Description
protection system BExS110D 24VDC BExS110D 24VDC 80 dB (A) 85 dB (A) 90 dB (A) 27.4 x 23.2 x 27.4 15.4 x 13 x 15.4 8.7 x 7.3 x 8.7 Coverage area with DIN tone and required sound levels. Electrical data BExS110 [...] BExS110 Sounder 113 dB(A) Make a Product Inquiry PSS Sizing Software 32 different tones can be set; UKOOA/PFEER conform 113 dB(A) sound pressure 3 externally selectable tones –positive and negative control [...] Nominal current consumption 56 mA 110 mA 130 mA 250 mA 195 mA Further technical details can be found in the Download section on this page. Description Type Size BExS 110E-C 230 AC pdf 43 KB Download Description
11.6 x 14.4 8.8 x 5.8 x 7.2 amber 36 x 24.8 x 29.7 16 x 11 x 13.2 8 x 5.5 x 6.6 blue 18 x 11.3 x 13.58 x 5 x 6 4 x 2.5 x 3 clear 38.7 x 43.2 x 44.1 17.2 x 19.2 x 19.68.6 x 9.6 x 9.8 To display other values [...] coverage (A x B x C in meter) 80 dB (A) 85 dB (A) 90 dB (A) 14.1 x 18.1 x 14.1 7.9 x 10.2 x 7.9 4.4 x 5.7 x 4.4 Coverage area with DIN tone and required sound levels. The figures shown are mainly for a quick [...] coverage (A x B x C in meter) single colour LED Indicate Warning Alert red 40.5 x 26.6 x 31.5 18 x 11.8 x 14 9 x 5.9 x 7 yellow 36 x 41 x 42.3 16 x 18.2 x 18.88 x 9.1 x 9.4 green 39.6 x 26.1 x 32.4 17.6 x 11
16.2 x 13.1 x 12.6 7.2 x 5.8 x 5.6 3.6 x 2.9 x 2.8 yellow 22.5 x 17.6 x 18 10 x 7.8 x 85 x 3.9 x 4 green 16.2 x 12.6 x 12.6 7.2 x 5.6 x 5.6 3.6 x 2.8 x 2.8 blue 9 x 6.8 x 9 4 x 3 x 4 2 x 1.5 x 2 white [...] coverage (A x B x C in meter) 80 dB (A) 85 dB (A) 90 dB (A) 16 x 13.8 x 16 9 x 7.8 x 95.1 x 4.4 x 5.1 Coverage area with DIN tone and required sound levels. The figures shown are mainly for a quick orientation [...] coverage (A x B x C in meter) single colour LED Indicate Warning Alert red 26.1 x 9.9 x 12.6 11.6 x 4.4 x 5.65.8 x 2.2 x 2.8 yellow 32.4 x 14 x 14.4 14.4 x 6.2 x 6.4 7.2 x 3.1 x 3.2 green 27 x 9.9 x 9.9 12 x
27 x 23.8 x 46.2 13.5 x 11.9 x 23.1 blue 39.6 x 34.7 x 67.1 17.6 x 15.4 x 29.88.8 x 7.7 x 14.9 clear 84.6 x 74.7 x 144.5 37.6 x 33.2 x 64.2 18.8 x 16.6 x 32.1 To display other values click the CLEAR SELECTION [...] coverage (A x B x C in meter) Indicate Warning Alert red 48.6 x 43.2 x 83.7 21.6 x 19.2 x 37.2 10.8 x 9.6 x 18.6 yellow 78.3 x 58.1 x 133.2 34.8 x 25.8 x 59.2 17.4 x 12.9 x 29.6 amber 60.8 x 53.6 x 104 27 [...] 3D-Coverage: The easy solution for your planning 3D-Coverage: The easy solution for your planning How can you plan your signaling system easier and more reliable? Our smart 3D-Coverage method makes it
coverage (A x B x C in meter) Indicate Warning Alert red 65.7 x 41.4 x 81.9 29.2 x 18.4 x 36.4 14.6 x 9.2 x 18.2 yellow 100.8 x 66.2 x 105.8 44.8 x 29.4 x 47 22.4 x 14.7 x 23.5 green 81.9 x 53.6 x 85.5 36.4 [...] 23.8 x 38 18.2 x 11.9 x 19 amber 80.1 x 52.2 x 84.2 35.6 x 23.2 x 37.4 17.8 x 11.6 x 18.7 blue 52.2 x 34.7 x 55.4 23.2 x 15.4 x 24.6 11.6 x 7.7 x 12.3 clear 108.9 x 71.6 x 116.6 48.4 x 31.8 x 51.8 24.2 [...] flashing light sounder 103 dB(A) / 15 J. Extreme robust enclosure. For any outdoor & indoor application (IP 66 & IK08) Make a Product Inquiry PSS Sizing Software The sounder with 103 dB(A) is supporting the visual
coverage (A x B x C in meter) Indicate Warning Alert red 68.4 x 51.8 x 68.4 30.4 x 23 x 30.4 15.2 x 11.5 x 15.2 yellow 95.9 x 63.9 x 95.4 42.4 x 28.4 x 42.6 21.2 x 14.2 x 21.3 green 81 x 61.7 x 81.9 36 x 27 [...] consumption flashing light 250 mA 350 mA 700 mA diagnostic channel 100 mA 100 mA 65 mA Alarm contact contact version positively driven contact (1x NC, 1x NO) switching current max. 6A switching voltage max. 250 [...] 18 x 13.7 x 18.2 amber 81 x 61.2 x 81 36 x 27.2 x 36 18 x 13.6 x 18 blue 59.4 x 45 x 59.4 26.4 x 20 x 26.4 13.2 x 10 x 13.2 clear 106.2 x 80.6 x 106.7 47.2 x 35.8 x 47.4 23.6 x 17.9 x 23.7 To display other
blue 63.9 x 45.9 x 62.1 28.4 x 20.4 x 27.6 14.2 x 10.2 x 13.8 white 101.7 x 68.4 x 102.6 45.2 x 30.4 x 45.6 22.6 x 15.2 x 22.8 clear 115.2 x 82.8 x 112.1 51.2 x 36.8 x 49.8 25.6 x 18.4 x 24.9 To display [...] 31.8 16.4 x 11.7 x 15.9 yellow 96.3 x 64.4 x 96.8 42.8 x 28.6 x 43 21.4 x 14.3 x 21.5 green 90 x 64.8 x 87.8 40 x 28.8 x 39 20 x 14.4 x 19.5 amber 86.4 x 62.2 x 84.2 38.4 x 27.6 x 37.4 19.2 x 13.8 x 18 [...] range 195–253 V 95–127 V 18–30 V Nominal current consumption 250 mA 340 mA 700 mA Initial current limited to < 7 A / 150 μs < 7 A / 150 μs < 5A / 2 ms Electrical data Quadro S Rated voltage 230 V AC Rated
coverage (A x B x C in meter) Indicate Warning Alert red 34.2 x 115.2 x 115.2 15.2 x 51.2 x 51.2 7.6 x 25.6 x 25.6 green 32.4 x 89.1 x 89.1 14.4 x 39.6 x 39.6 7.2 x 19.8 x 19.8 amber 39.6 x 145.8 x 145.8 17.6 [...] 6 x 64.8 x 64.88.8 x 32.4 x 32.4 blue 28.8 x 96.3 x 96.3 12.8 x 42.8 x 42.86.4 x 21.4 x 21.4 clear 52.2 x 173.7 x 173.7 23.2 x 77.2 x 77.2 11.6 x 38.6 x 38.6 To display other values click the CLEAR SELECTION [...] consumption flashing light 250 mA 700 mA diagnostic channel 100 mA 65 mA Alarm contact contact version positively driven contact (1x NC; 1x NO) switching current max. 6A switching voltage max. 250 V AC