POL 32 / POL 10

LED obstacle lights

LED obstacle lights, AVV-approved, compliant to ICAO, Annex 14, Volume 1, Chapter 6

  • omnidirectional light with a radiation angle of 360° for operation at night and at twilight (night marking of aviation obstacles)
  • version “R”: optional completely redundant construction of LED (2 in 1), electronic and power supply in one housing. Therefore, a second light is not necessary.
  • version “A”: switch to standby light in case of error automatically 
  • version “M”: integrated function monitoring with potential-free fault contact
  • extremely long service life of over 50,000 hours, hence maintenance-free
  • optionally equipped with mounting-friendly plug contact

International Civil Aviation Organization

IP 68 protection system

operating temperatur

General Administrative Rules for the Identification of Aviation Obstacles

EurAsian Conformity

connector (optionally)

Technical data

Electrical dataPOL 10
Rated voltage115/230 V AC48 V DC12/24 V DC
Rated frequency50/60 Hz
Operating range85–265 V40–57 V9.6–28.8 V
Current consumption,
determined arithmetically
230 V40 mA
115 V60 mA
48 V180 mA
24 V350 mA
12 V600 mA
Fault contactNCmax. 230 V, 80 mA
Electrical dataPOL 32
Rated voltage115/230 V AC48 V DC12/24 V DC
Rated frequency50/60 Hz
Operating range85–265 V40–57 V9.6–28.8 V
Current consumption,
determined arithmetically
230 V45 mA
115 V96 mA
48 V270 mA
24 V430 mA
12 V800 mA
Fault contactNCmax. 230 V, 80 mA

Further technical details can be found in the Download section on this page.

Downloads

Description Type Size
Conformity_CE_085506688_Rev09_Mar24_POL10_32.pdf pdf 32 KB Download
Conformity_UKCA_085507045_Rev01_Mar24_POL10_32.pdf pdf 25 KB Download
Manual POL-M.. pdf 340 KB Download
Description Language Type Size Download

Product Sheet

  • English
pdf 520 KB Download

3D-Model (IGS)

  • English
zip 170 KB Download

3D-Model (SAT)

  • English
zip 130 KB Download

3D-Model (STEP)

  • English
zip 97 KB Download

WSV Approval POL10

  • German
pdf 520 KB Download

Declaration of Conformity

  • German
  • English
pdf 48 KB Download

EAC Certificate

  • Russian
pdf 300 KB Download

Ordering details

Ordering detailsPOL 32 MPOL 10-MPOL 10-M-RA
Rated voltage
115 / 230 V ACArticle number211056810052110564100521105641010
48 V DCArticle number211056610052110565100521105651010
12 / 24 V DCArticle number211056710052110563100521105631010

To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.

Article numbers for products with further lens colours and voltages on request.

Product Benefits

  1. 1

    LED obstacle lights

    AVV approved, compliant to ICAO, Annex 14, Volume 1, Chapter 6.

  2. 2

    Omnidirectional LED array

    Light radiation of 360° offers superb marking of aviation obstructions for night time and twilight safety.

  3. 3

    Optional redundancy for added safety

    Incorporates dual LEDs and circuitry to eliminate the need for backup or redundant fixtures.

  4. 4

    Automatic switching over

    to standby light in case of error or by means of external control system.

  5. 5

    Self-monitoring

    Integrated functional fault monitoring with dry contact relay permits automatic switchover to backup lighting.

  6. 6

    Maintenance free

    Shock and vibration tolerant LEDs provide a service life in excess of 50,000 hrs.

  7. 7

    Breathable membrane

    Integrated within the cable gland to prevent condensation.

  8. 8

    Optional plug contact

    For simplified installation.