PMF-LED Flex

LED multifunction light, 230 V AC/DC

Multifunction light with the brightest LED technology

  • rotating mirror effect, extremely low power consumption
  • highly insensitive to vibration   
  • maintenance-free service life exceeding 50,000 hrs
  • externally selectable operating mode – one device for 4 different alarms:
    • continuous light
    • blinking light
    • flashing light
    • rotating beacon effect without susceptible mechanics
  • inexpensive and flexible; wide range power supplies as standard
  • long-life replacement for conventional rotating mirror lights

protection system

operating temperatur

inrush current limitation

EurAsian Conformity

Pfannenberg 3D-Coverage

Size of visual coverage (A x B x C in meter)

Indicate Warning Alert
red
green
amber
blue
clear
To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm levels.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Technical data

Electrical dataPMF-LED Flex
Rated voltage115/230 V AC230 V DC
Operating range95–253 V AC100–350 V DC
Current consumption in continuous light mode90/60 mA55 mA

Choose a lens in one of the following colours: amber, red, green, blue, clear.

Further technical details can be found in the Download section on this page.

Downloads

Description Type Size
Conformity_CE_085506689_Rev12_Mar24_PD2100_PMF LED.pdf pdf 35 KB Download
Conformity_UKCA_085507046_Rev01_Mar24_PD2100_PMF LED.pdf pdf 26 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 440 KB Download

3D-Model bracket mounting (IGS)

  • English
zip 320 KB Download

3D-Model direct mounting (IGS)

  • English
zip 450 KB Download

3D-Model bracket mounting (SAT)

  • English
zip 260 KB Download

3D-Model direct mounting (SAT)

  • English
zip 370 KB Download

EPLAN macro EDZ

  • English
zip 740 KB Download

3D-Model bracket mounting (STEP)

  • English
zip 180 KB Download

3D-Model direct mounting (STEP)

  • English
zip 240 KB Download

Declaration of conformity

  • German
  • English
pdf 260 KB Download

EAC certificate

  • Russian
pdf 300 KB Download

Ordering details

Ordering detailsPMF-LED Flex direct mountingPMF-LED Flex bracket mounting
Lens colourRated voltage95-253 V AC / 100-350 V DC
amberArticle number2115164400621151644007
redArticle number2115164500621151645007

To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.

Article numbers for products with further lens colours and voltages on request.

Product Benefits

  1. 1

    LED technology – multi-function capability

    Durable, low power, high output LEDs with an array of signal action.

  2. 2

    Rotating mirror effect

    LED’s illuminated in a circular chase offer a durable, no-moving-parts alternative to legacy rotating mirror lights.

  3. 3

    Maintenance-free

    Service life exceeds 50,000 hrs.

  4. 4

    Externally controllable operating modes

    4 different alarms from the same unit:

    • continuous light
    • blinking light
    • flashing light
    • rotating beacon effect

  5. 5

    Flexible operating voltages

    AC and DC powered versions.

  6. 6

    Versatile mounting

    choose direct mount for flat surface installation or bracket mount for attaching to walls or pipes.

  7. 7

    Highly effective light beam

    Fresnel lens optics provide a brilliant horizontal light stream for long distance signal transmission.

  8. 8

    Low power consumption

    Energy efficient, solid-state design is also shock and vibration tolerant.