| Electrical data | P 22 DBF | ||||
|---|---|---|---|---|---|
| Rated voltage | 230 V AC | 115 V AC | 48 V AC/DC | 24 V AC/DC | |
| Rated current consumption | max. 30 mA | ||||
Further technical details can be found in the Download section on this page.
| Electrical data | P 22 DBF | ||||
|---|---|---|---|---|---|
| Rated voltage | 230 V AC | 115 V AC | 48 V AC/DC | 24 V AC/DC | |
| Rated current consumption | max. 30 mA | ||||
Further technical details can be found in the Download section on this page.
| Ordering details | P 22 DBF | |||
|---|---|---|---|---|
| Lens colour | Rated voltage | 230 V AC | 115 V AC | 24 V AC/DC |
| red | Article number | 23272105000 | 23272155000 | 23272805000 |
To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.
Article numbers for products with further lens colours and voltages on request.