Certified Quality and Compliance
On this page, you can find and download current Pfannenberg certificates and compliance documents, including ISO 9001 quality management and ISO 14001 environmental management certificates, as well as documentation relating to CE, UL and other international requirements. These documents provide transparent information about our certified management systems, product compliance and adherence to relevant quality, safety and environmental requirements.
Frequently Asked Questions About Pfannenberg Certifications
Pfannenberg holds a range of company and product-specific certifications, approvals and conformity markings for international markets. These include ISO 9001 and ISO 14001 as well as product-related requirements and approvals such as CE, UL, UKCA, EN 54-3, EN 54-23, MED, DNV, VdS and EAC. The certifications and approvals applicable to a specific product depend on the product series, application and target market.
Please refer to our Thermal Solutions and Signaling Solutions product pages for product-related information on certifications, approvals and conformity markings.
Yes. Our Pfannenberg locations are certified according to ISO 9001 for quality management and ISO 14001 for environmental management. ISO 9001 supports consistent quality management and continuous improvement of products and processes, while ISO 14001 provides a framework for managing and reducing environmental impacts.
Please check our Certifications Download Center above this Q&A section to find the ISO 9001 and ISO 14001 certificates for the Pfannenberg location you are interested in.
Product-specific certificates, approvals and declarations can be found on the respective Pfannenberg product detail pages where available. These documents may include CE Declarations of Conformity, UL certificates, EN 54 certificates, DNV type approvals, MED certificates, VdS approvals and other relevant compliance documentation.
No. Certifications and approvals vary depending on the product, product series, application and target market. While certain requirements such as CE marking apply broadly to products offered in the European market, certifications such as UL, EN 54, DNV, MED or VdS are product-specific. Please refer to the individual product page and its technical documentation for the applicable certifications and approvals.
Yes, our products carry the CE marking. The CE marking indicates conformity with applicable European requirements. The relevant Declaration of Conformity can be found on the respective product detail page.
Many Pfannenberg products are available with UL certification for the North American market. UL certification is product-specific, so the applicable certification should always be checked for the individual product or product series. Pfannenberg is also a regularly audited manufacturer of UL-compliant products.
EN 54-3 and EN 54-23 are European standards for fire detection and fire alarm systems. EN 54-3 covers fire alarm sounders, while EN 54-23 defines requirements for visual alarm devices. Selected Pfannenberg signaling devices are certified according to these standards for use in fire alarm applications.
Discover our Signaling Solutions.
A certification confirms that a product, process or management system meets defined requirements of a specific standard, typically verified by an independent certification body.
An approval confirms that a product has been assessed and accepted for a specific application, market or set of requirements. Usually, this is been done by a government agency or legally authorized body.
A conformity marking, such as the CE marking, indicates that a product complies with applicable legal or regulatory requirements. The exact meaning and assessment process depend on the relevant standard, regulation and market. A conformity marking is not a certification, but a manufacturer's declaration of conformity.