You are currently viewing content for: United States · English
Pfannenberg 3D-Coverage
Digital Planning

Pfannenberg 3D-Coverage

Performance in space becomes visible - with Pfannenberg 3D-Coverage: A smart planning method that supports customers to plan their singaling solutions quicker, easier and safer with the help of more sufficient data for the products, also called “digital twins”.

3D-Coverage

The easy solution for your planning

How can you plan your signaling system easier and more reliable? Our smart 3D-Coverage method makes it possible to identify and document the optimal and safe signaling solution for customers and users. In a nutshell, a 3-dimensional space is determined based on the product parameters of the signaling device and the environmental conditions, in which the signaling device exactly fulfills the project requirement of the customer application. 

For the evaluation of audible signaling devices, the tone/frequency range used, the noise situation, as well as the distance to be maintained to the volume of the noise play a role. For visual signaling devices, minimum illuminance levels are determined considering the operating modes, technology, and visual perceptibility. Based on these factors, the 3-dimensional signaling range is determined as DIGITAL TWIN of the device performance under the given general conditions.

Why is the 3-dimensional signaling range crucial?

The importance of adding empirical values to your planning

For a design of visual and audible signaling devices that only uses the product parameters from marketing data sheets, no reliable project planning is possible without further empirical values. The values contained are usually not suitable for this purpose, as each device has individual performance depending on sound, frequency, light colour, measuring angle, etc. 

Furthermore, environmental conditions and requirements must be taken into account when determining the signaling range. Any planning based on insufficient performance data leads to great risks, not only financially but also in terms of danger to life!

What does Pfannenberg offer?

  • Detailed technical documentation with all performance parameters (3D coverage) of all signaling devices 
  • Supporting technical and commercial planning tools such as PSS, 3D-Coverage Calculation Tool, planning tools, Revit BIM files  
  • Webinars and eLearning platforms for on-demand use
  • Know-How - pages and white papers on various topics

  • Active planning / project support 
  • Consulting based on international standards in relation to the respective application  
  • Documentation to prove the compliant design

  • Inventory and complete design 
  • On-site consultation by experts  

PSS – Configuration-Tool
Pfannenberg Sizing Software

PSS – Configuration-Tool

Pfannenberg offers a free online tool that makes it easy to plan the right signaling solution for your application. Enter your project requirements to see recommended products and positions. Review and adapt your plan in a few clicks, then export it as a PDF for project planning and documentation. Save time and plan resources efficiently.

Effective coverage – guaranteed.
Effective coverage – guaranteed.

Planning with certainty.

Various standards and codes are in force which influences the planning of signaling solutions. However, many of them are merely superficial. For example, the EU Machine Directive stipulates that machinery manufacturers must put in place suitable measures to minimise the risks of operating the machinery – but if signaling is a potential solution, there are no defined requirements for the performance of such devices. Since the machinery builder is responsible for mitigating operational risks, it is imperative to utilise signaling devices which offer sufficient effective coverage to operators and nearby personnel. 

 The 3D-Coverage approach gives them the answers needed to deploy adequate signaling to ensure that warning signals are perceived. With fire alarm systems, performance requirements for signaling devices have been formulated. To ensure adequate alarm perception, EU directives such as EN 54-23 require that ambient conditions within the space in which the signal is to be heard or seen are taken into consideration. Utilising the 3D-Coverage approach, planners and system designers are not only assured of adequate notification appliance performance since they can also gain confidence in designing the most cost-effective solution.

Many harmful situations, including fire and gas leaks, chemical spills, machinery hazards, moving equipment dangers, and other workplace safety concerns can be effectively mitigated only when signaling systems are properly designed. An examination of the space to be protected produces vital information that must not be overlooked when planning for safety. 

Where are people situated? What environmental influences and risks are they exposed to? What are the particular features of the building? It is essential that these issues be considered at the planning stage in order to ensure the safety of all personnel within the space in which the alarm signal must be seen and heard. Unfortunately, in many circumstances, the environmental conditions surrounding the application are not thoroughly examined or understood. For example, an ambient noise level that is assumed to be lower than it actually is will inevitably result in signal tones that are difficult to hear or cannot heard at all. 

When the 3D-Coverage approach is utilised, environmental factors are taken into consideration at the very start of the planning process. Not only does this represent a more cost-effective procedure, but more vitally, the resultant system design is safer for personnel and guaranteed to meet with final approvals.

Information supplied on technical data sheets alone often results in unrealistic assumptions about the actual performance of signaling devices. Details such as the transmission distance and coverage envelope must be obtained if they are to be taken into consideration when planning alarm systems. 

For the 3D-Coverage approach, Pfannenberg supplies transparent and unambiguous information about the performance of a product in a given space, taking into account defined environmental conditions.

It is only when all factors, such as environmental influences, local codes and requirements, and true overall performance of the signaling devices to be used are understood, that a properly sized and effective alarm notification system can be designed. Possible consequences of inappropriately designed signaling systems include under-sizing, over-sizing, safety to personnel, cost overruns, system non-acceptance, and loss of machinery and assets. 

Under-sizing, or using too few or less-capable devices, can be the result of relying solely on published specifications for notification appliances and not taking environmental conditions into account. This can lead to a safety risk or non-acceptance of the system by the local authority having jurisdiction (AHJ). When re-designs are mandated, costs will increase. Over-sizing, or using too many devices, can unnecessarily raise costs for materials, installation labor, and maintenance.

A holistic approach at the planning stage is the only way to ensure effective alarm notification, safety, and design efficiency. With 3D-Coverage, Pfannenberg emerges as the logical choice for helping planners and system designer fulfill these requirements.