PA X 10-10 / PA X 10-15

PATROL flashing sounders max. 117 dB(A) / 10/15 J

PATROL – the new generation of sounder/flashing light combinations. Three dimensional innovation;

  • safe; an incorrect installation is virtually impossible
  • easy; significantly shorter assembly and installation times
  • economical; extremely high efficiency and good penetration of acoustical obstacles significantly reduce the required number of sounders
  • pre-wired sounder and light ex works
  • various light intensities available to support best match of audible and visual coverage
  • 3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.

protection system

impact-proof housing

NEMA 4/4X

operating temperatur

acoustic penetration

external tone selection

warranty

EurAsian Conformity

UL approved

(optionally)

optional

optional

Pfannenberg 3D-Coverage

PA X-10-10 – Size of visual coverage (A x B x C in meter)

Indicate Warning Alert
red
yellow
green
amber
clear
To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm levels.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

PA X-10-15 – Size of visual coverage (A x B x C in meter)

Indicate Warning Alert
red
yellow
amber
blue
clear
To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm levels.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Technical data

Electrical dataPA X 10-10 / 10 Joules
Rated voltage230 V AC115 V AC24 V DC
Rated frequency50/60 Hz50/60 Hz–
Operating range187–255 V90–135 V18–30 V
Nominal current consumption160–215 mA260–345 mA665–935 mA
Electrical dataPA X 10-15 / 15 Joules
Rated voltage230 V AC115 V AC24 V DC
Rated frequency50/60 Hz50/60 Hz–
Operating range187–255 V90–135 V18–30 V
Nominal current consumption210–265 mA360–445 mA765–1035 mA

Further technical information can be found in the Download section on this page.

Downloads

Description Type Size
Conformity_CE_085506673_Rev07_Mar24_PAX1_5_10_20.pdf pdf 41 KB Download
Conformity_UKCA_085507026_Rev01_Mar24_PAX1_5_10_20.pdf pdf 29 KB Download
Quick Guide PA(X)10/ PA(X)20 pdf 2.1 MB Download
MANUAL PA(X) 10../ PA(X) 20.. pdf 3.8 MB Download
Description Language Type Size Download

Product Sheet

  • English
pdf 4.3 MB Download

3D-Model (IGS)

  • English
zip 730 KB Download

3D-Model (SAT)

  • English
zip 920 KB Download

3D-Model (STEP)

  • English
zip 640 KB Download

EC_MED - Declaration of Conformity

  • English
pdf 32 KB Download

UK_MER - Declaration of Conformity

  • English
pdf 31 KB Download

MED Certificate

  • English
pdf 190 KB Download

MER Certificate

  • English
pdf 190 KB Download

DNV Type Approval

  • English
pdf 190 KB Download

UL Certificate

  • English
pdf 270 KB Download

EAC Certificate

  • Russian
pdf 300 KB Download

Sound pressure level and nominal current

  • English
  • German
pdf 110 KB Download

MultiCAD-Data

Click here for guidance on configuring and using the CAD data.

Ordering details

Ordering detailshousing redPA X 10-10
VersionRated voltage230 V AC115 V AC24 V DC
yellow lensArticle number233611030002336115300023361803000
amber lensArticle number233611040002336115400023361804000
red lensArticle number233611050002336115500023361805000
Ordering detailshousing greyPA X 10-10
VersionRated voltage230 V AC115 V AC24 V DC
yellow lensArticle number233611030552336115305523361803055
amber lensArticle number233611040552336115405523361804055
red lensArticle number233611050552336115505523361805055

To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.

Artikelnummern für Produkte mit anderen Nennspannungen und Haubenfarben auf Anfrage.

Options / Accessories

Video

Signaling technology – PATROL: new sounder generation

Audio Samples

PA and PRO sounders

Audio-Number Description Graphic Audio Sample

2 : EN54-3

Sawtooth, DIN tone 33404-3 Germany (emergency signal), PFEER PTAP

9

Slow whoop, fire alarm, UK BS 5839-1

11

Interrupted tone (fast)

13

Interrupted tone

15

Slow whoop, evacuation alarm Netherlands NEN 2575

16

Slow whoop, Australian evacuation alarm AS 2220

18

Slow whoop, NFPA

22

Whoop, Australian alaert AS 1670, ISO 8201

23

Siren

24

Siren

25

Siren

26

Siren (industrial alarm Germany - Hoechst -)

27

Sweeping

29

Sweeping (fast)

30

Sweeping

31

Sweeping France NF C 48-265

33

Sweeping (medium), UK BS 5839-1

34

Sweeping (fast)

35

Sweeping (fast), UK BS 5839-1

36

Sweeping

43

Sweeping

44

Sweeping, IMO 3d, Germany KTA 3901 evacuation alarm

45

Sweeping

46

Sweeping, general alarm Finland

52

Continuous tone

53

Continuous tone

54

Continuous tone, Finland (all-clear signal)

55

Continuous tone, PFEER gasalarm

56

Continuous tone

57

Continuous tone, UK BS 5839-1

59

Continuous tone

60 : EN54-3

Continuous tone

61

Continuous tone

63

Continuous tone

65

Continuous tone, Sweden SS 031711 (all-clear signal)

66

Continuous tone

67

Continuous tone, Germany KTA 3901 (all-clear signal)

68

Continuous tone

69

Continuous tone

71

Continuous tone

77

Interrupted tone

82

Interrupted tone, PFEER (general alarm), UK BS 5839-1 (back-up alarm)

83

Interrupted tone, PFEER (general alarm)

88

Interrupted tone

90

Interrupted tone

91

Interrupted tone

92

Interrupted tone

93

Interrupted tone (fast), horn

97

Interrupted tone

98

Interrupted tone, Sweden SS 031711 (emergency signal)

100

Interrupted tone, industrial alarm Germany

101

Interrupted tone, Sweden SS 031711 (important message (pre mess))

102

Interrupted tone, Sweden SS 031711 (local warning)

103

interrupted tone, Sweden SS 031711 (air raid warning)

104 : EN54-3

Interupted tone, Sweden SS 031711 (emergency signal)

107

Interrupted tone, Germany KTA 3901 (evacuation alarm)

109

Interrupted tone, Australia AS 2220, AS 1610, AS 1670

110

Interrupted tone, (fast variable), bell

111

Interrupted tone, ISO 8201 (emergency evacuation signal), USA (evacuation alarm)

112

Interrupted tone, ISO 8201 (emergency evacuation signal)

113

Interrupted tone, ISO 8201 (emergency evacuation signal), sweeping

115

Interrupted tone, IMO (telephone call)

116

Interrupted tone, IMO (leave ship)

117

Interrupted tone, IMO SOLAS lll/50 + SOLAS lll/6.4 (general alarm)

122

Alternating tone

123

Alternating tone

124

Alternating tone, Singapore

125

Alternating tone

128

Alternating tone

130

Alternating tone, UK BS5839-1 (fire alarm)

131 : EN54-3

Alternating tone, UK BS 5839-1 (fire alarm, railway crossing)

135

Alternating tone, UK BS 5839-1 (fire alarm, increased urgency - railway crossing)

142

Alternating tone

143

Alternating tone, industrial alarm Germany

144

Alternating tone

146 : EN54-3

Alternating tone, France NFS 32-001 (fire alarm)

147

Alternating, Sweden SS031711 (turn out)

148

Alternating, Sweden SS031711 (turn out)

152

Alternating tone (two tone chime)

Product Benefits

  1. 1

    Electromagnetic sound capsule technology

    Acoustic signal includes a share of low frequency side bands for excellent sound penetration of walls and doors for highly effective alarming.

  2. 2

    Intelligent installation

    Electrical wiring is conducted in the base box to avoid clumsy 3-hand assembly. Wires are safely routed where the potential for pinching and errors are eliminated.

  3. 3

    High quality components

    Longevity is assured with 70 % light emission even after 8 million flashes.

  4. 4

    Flexible mounting options

    Integrated hole template adapts to many common electrical workboxes worldwide. Installs upright on enclosures, downward from ceiling, or vertically on walls.