Outdoor Cooling Units
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (NEMA Type 12), Outdoor (NEMA Type 3R/4) and Outdoor / Washdown (NEMA Type 4/4X).
The National Electrical Manufacturers Association (NEMA) is the association of U.S. manufacturers of electrical equipment that defines the main set of construction standard for the United States and Canada.
Type | Cooling performance | Dimensions (HxWxD) | Protection | Rated voltage | cULus | EAC | CE | |
---|---|---|---|---|---|---|---|---|
![]() |
DTS 3031 | 306 W | 393.7 x 177.8 x 191.4 mm | NEMA 3R/4 | 115 / 230 V | |||
DTS 3031 VA | NEMA 4/4X | |||||||
![]() |
DTS 3061 | 694 W | 512 x 254 x 274 mm | NEMA 3R/4 | 115 / 230 V | |||
DTS 3081 | NEMA 4/4X | |||||||
![]() |
DTS 3061 HT | 680 W | 515 x 254 x 279 mm | NEMA 3R/4 | 230 V | |||
![]() |
DTS 3161 | 1.24 kW | 748 x 395 x 237 mm | NEMA 3R/4 | 115 V / 230 V / 400/460 V 3~ | |||
DTS 3141 | NEMA TYP 12 | 115 V / 230V / 400/460 V 3~ | ||||||
DTS 3181 | NEMA 4/4X | 115 V / 230 V / 400/460 V 3~ | ||||||
![]() |
DTS 3165 | 1.95 kW | 914 x 305 x 305 mm | NEMA 3R/4 | 230 / 400 V 3~ | |||
DTS 3185 | NEMA 4/4X | |||||||
![]() |
DTS 3165 HT | 1.95 kW | 914 x 305 x 302 mm | NEMA 3R/4 | 230 V | |||
![]() |
DTS 3261 | 1.9 kW | 1209 x 395 x 326 mm | NEMA 3R/4 | 230 V / 400 V 3~ | |||
DTS 3241 | 1209 x 395 x 269 mm | NEMA TYP 12 | 230 V / 460 V 3~ | |||||
DTS 3281 | 1209 x 395 x 326 mm | NEMA 4/4X | 230 V / 400 V 3~ | |||||
![]() |
DTS 3265 | 3.32 kW | 1347 x 406 x 301 mm | NEMA 3R/4 | 230 / 400 V 3~ | |||
DTS 3285 | NEMA 4/4X | |||||||
![]() |
DTS 3265 HT | 3.04 kW | 1347 x 406 x 301 mm | NEMA 3R/4 | 230 V | |||
![]() |
DTS 3461C | 5.8 kW | 1452 x 400 x 500 mm | NEMA 3R/4 | 400 / 460 V 3~ | |||
DTS 3481C | NEMA 4/4X | |||||||
![]() |
DTS 3661C | 7.2 kW | 1452 x 400 x 500 mm | NEMA 3R/4 | 400 / 460 V 3~ | |||
DTS 3681C | NEMA 4/4X |
available
in preparation
optional