Original filter mats

Pfannenberg filter mats guarantee safety against overheating, short circuit and fire.

The compliance with the specifications is crucial for your systems in daily operation.

Unplanned downtime costs money and endanger the safety of man and machine. Therefore consider using only original filter mats from Pfannenberg.

Overview no-name vs. Pfannenberg filter mats

Filter media No-name
fleece filter mat
Pfannenberg
fleece filter mat
Pfannenberg
fluted filter mat
Filtration class max. G2–G3 G3–G4 G4 ++
Filtration efficiency 65–90 % >90 % >90 %
Coarse particles
(e. g. wood chips)
• • •
Dust • • •
Sand • • •
Spray mist
(e. g. paints)
  • •
Very fine particles
(e. g. sawdust, cement)
    •
Longer service life
(up to 3x longer)
    •
Worth noting: Pfannenberg uses G4 class filter materials in most of its products.

Pfannenberg inside – the advantages at a glance.

  1. 1

    Exact compliance with specifications

  2. 2

    Guarantee of the warranty

    Increasingly more machine builders combine their warranty with the consistent use of original filter mats for Pfannenberg fans

  3. 3

    3 times longer service life

  4. 4

    All sizes available from stock

Ordering details: fluted filter mats (FF PF)

Product name Protection class Article number Dimensions (HxW) Supported products
FF PF 2x.000 IP 55 18611600034 116 x 108 mm PF 22.000, PFA 20.000
FF PF 3x.000 IP 55 18611600035 166 x 156 mm PF 32.000, PFA 30.000
FF PF 4x.000 IP 55 18611600036 212 x 200 mm PF 42.500, PF 43.000, PFA 40.000
FF PF 6x.000 IP 55 18611600037 279 x 264 mm PF 6x.000, PFA 60.000

Ordering details: fleece filter mats (FM PF)

Product namePieces / packProtection classArticle numberDimensions (HxW)Supported products
FM PF 1x.0005IP 541861160002987 x 87 mmPF 11.000, PFA 10.000
75018611600187
FM PF 2x.0005IP 5418611600030119 x 119 mmPF 22.000, PFA 20.000
30018611600188
FM PF 3x.0005IP 5418611600031170 x 170 mmPF 32.000, PFA 30.000
15018611600189
FM PF 4x.0005IP 5418611600032216 x 216 mmPF 42.500, PF 43.000, PFA 40.000
10018611600190
FM PF 6x.0005IP 5418611600033284 x 284 mmPF 6x.000, PFA 60.000
6018611600191

Downloads

Description Language Type Size Download

Safety against overheating, short circuit and fire.

Use original filter mats from Pfannenberg to protect your components.

  • English
pdf 320 KB Download
Description Type Size
085408086.pdf pdf 740 KB Download
Supplem. PFx spare filter mat pdf 470 KB Download
Filter 284x284 IP54/Type12 PF6 pdf 30 KB Download
Filter 87x87 IP54/Type12 PF1x0 pdf 42 KB Download
Fluted filter 212,5x200 IP55 P pdf 32 KB Download