PTM 050
PTM 050
PTM: for outer mounting on the door or side
- No refrigerant, environmentally friendly.
- Compact size, small cooling capacity, can be used flexibly.
- Cooling fast.
- Two types are available,DH or TC.
- Less movable parts, high stability.
- No compressor, more quiet.
- Working continuously, excellent humidity control ability.
| Data | PTM 050 | ||
|---|---|---|---|
| Rated voltage ±10 % | 24V DC | ||
| Cooling performance according to EN 14511 | A35/A35 | 50 W | |
| Ambient temperature | +10 … +55 °C / +50 … +131 °F | ||
| Degrees of protection according to EN 60529 | IP 55 | towards the electrical enclosure if used as intended by the manufacturer | |
| Description | Type | Size |
|---|
| Ordering details | PTM 050 | ||
|---|---|---|---|
| Rated voltage | 24V DC TC | Article number | 15305580601 |
| 24V DC DH | Article number | 15305580602 | |
| 24V DC VAH | Article number | 15305580603 | |