Pressure compensation

Pressure compensation device

Temperature fluctuations in a housing in relation to the environment – caused by installed heat generating components and fluctuations in the ambient temperature – result in changing pressure conditions. These pressure changes can lead to the penetration of dust and humidity into the enclosure. In order to compensate for these pressure fluctuations, it is recommended to install a pressure-balancing element whilst retaining the highest protection types (up to IP 69K, high pressure/steam jet cleaning).

DataPPC
Article number17410050000
ThreadM12 x 1.5 – 10 mm
Degrees of protectionIP 66, 68 + 69K
Sales unit5 pieces

Downloads

Description Language Type Size Download

Product Sheet

  • English
pdf 340 KB Download