Description | Type | Size | |
---|---|---|---|
Manual HPR Rainhood | 930 KB | Download |
Hose-proof rainhoods








- Available in three different sizes in two designs, which can be combined with our Pfannenberg fourth generation filterfan portfolio (PF 11.000 - PF 67.000).
- Very shallow depth, thus less space required to the outside. This keeps escape and traffic routes free.
- Very user-friendly installation by sliding the hood onto the basic housing, which is screwed to the control cabinet as usual.
- High protection against vandalism due to impact resistance IK10 and optional screwing of the hood from the inside. This means that it is not possible to unscrew the screws from the outside.
- The filter mats of the rear filter fan/exhaust filter can be easily replaced.
- With UL certification.
- With IP X6 and NEMA 1, 12, 3R, 4X - in connection with filterfan.
- In addition to the standard stainless-steel version, Pfannenberg also offers a powder-coated steel version (RAL 7035).
- The use of brushed V2A stainless steel allows a seamless design with existing stainless-steel cabinets and increases corrosion resistance.
Downloads
Ordering details
Ordering details | Steel RAL 7035 | Stainless Steel | |
---|---|---|---|
for filterfans 10000 and 20000 | HPR 20000 | 18112000000 | 18112000001 |
for filterfans 30000 and 40000 | HPR 40000 | 18112000002 | 18112000003 |
for filterfans 60000 | HPR 60000 | 18112000004 | 18112000005 |