| Data | FLZ 600 | FLZ 610 | ||
|---|---|---|---|---|
| Rated voltage | N/A | AC 50/60 Hz | ||
| N/A | 230V | 115 V | ||
| Switching range | 0… +60 °C / +32 … +140 °F | |||
| Instrument version | mechanical hygrostat | electronic hygrostat-thermostat combination device | ||
| Type of contact | changeover with spring contact | changeover/relay | ||
| Setting range | 40–90 % R.H. | 40–90 % R.H. / 0 °C ... +60 °C | ||
| Max. switching power value | NCC | 24–250 V AC / 2 (0.2) A – min. 100 mA | 240 V AC, 8 (3) A or 120 V AC, 8 (3) A | |
| NOC | 24–250 V AC / 5 (0.2) A – min. 100 mA | 24 V DC, 4 A | ||
| DC | 50 V, 1 A – 75 V, 0.5 A – min. 100 mA | – | ||
| Operating temperature | 0 … +60 °C / +30 … +140 °F | –20 … +60 °C / –4 … +140 °F | ||
| Storage temperature | –40 … +80 °C / –40 … +176 °F | –40 … +80 °C / –40 … +176 °F | ||
| Suitable for the operation of | fan and heater | |||
| Type of mounting | snap fastening for 35 mm profile bars according to EN 60715 | |||
Further technical details and dimensions can be found in the download section on this page under product sheet.