FLZ 600 / FLZ 610

Hygrostat / hygrostat-thermostat combination device

Hygrostats from the FLZ series switch on control cabinet heaters or filterfans when a preset relative humidity is exceeded. The relative humidity is kept above the dew point and the condensation of water on electrical components and the corrosion of unprotected sheet metal is prevented. The electronic combination device unites thermostat and hygrostat in one housing and, at the same time, monitors the relative humidity and the temperature independently of each other.

changeover with spring contact (FLZ 510)

max load (FLZ 610)

UL approved

Technical data

DataFLZ 600FLZ 610
Rated voltageN/AAC 50/60 Hz
N/A230V115 V
Switching range0… +60 °C / +32 … +140 °F
Instrument versionmechanical hygrostatelectronic hygrostat-thermostat combination device
Type of contactchangeover with spring contactchangeover/relay
Setting range40–90 % R.H.40–90 % R.H. / 0 °C ... +60 °C
Max. switching power valueNCC24–250 V AC / 2 (0.2) A – min. 100 mA240 V AC, 8 (3) A or 120 V AC, 8 (3) A
NOC24–250 V AC / 5 (0.2) A – min. 100 mA24 V DC, 4 A
DC50 V, 1 A – 75 V, 0.5 A – min. 100 mA
Operating temperature0 … +60 °C / +30 … +140 °F–20 … +60 °C / –4 … +140 °F
Storage temperature–20 … +80 °C / –4 … +176 °F–40 … +80 °C / –40 … +176 °F
Suitable for the operation offan and heater
Type of mountingsnap fastening for 35 mm profile bars according to EN 60715

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
FLZ 600 HYGROSTAT 40-90% r.F. pdf 63 KB Download
FLZ 600 HYGROSTAT 40-90% r.F. pdf 35 KB Download
Manual FLZ 600 pdf 300 KB Download
Manual FLZ 610 pdf 420 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 540 KB Download

3D-model FLZ 600 (STEP)

  • English
zip 3.2 MB Download

3D-model FLZ 610 (STEP)

  • English
zip 2.8 MB Download

EAC certificate FLZ 610

  • Russian
pdf 250 KB Download

UL certificate FLZ 600

  • English
pdf 220 KB Download

UL certificate FLZ 610

  • English
pdf 220 KB Download

Ordering details

Ordering detailsFLZ 600FLZ 610 (230V AC)
Article number1720700000017218100000

Article numbers for other types on request.

Product Benefits

  1. 1

    Hygrostats

    control cabinet heaters or filterfans when a preset relative humidity is exceeded.

  2. 2

    The relative humidity

    is kept above the dew point and the condensation of water onto electrical components and the corrosion of unprotected sheet metal is prevented.

  3. 3

    In combination

    with filterfans, they provide for additional savings on energy, materials and time and, hence, for a better environmental balance.

  4. 4

    Electrical connection

    using screw terminals, and fast snap fastening on DIN rail.

  5. 5

    In combination

    with control cabinet heaters, they serve for temperature control inside the control cabinet.

  6. 6

    Using hygrostats

    you can achieve greater reliability in the production process, reduced energy consumption due to need-based use and an improvement in the efficiency of the controlled heaters and filterfans.

  7. 7

    The electronic combination device FLZ 610

    unites thermostat and hygrostat in one housing and, at the same time, monitors the relative humidity and the temperature independently of each other.