DTI/DTS 6301

Green Series cooling units 1550W

DTI: for partially recessed mounting of the cooling unit in the door or side
DTS: for outer mounting of the cooling unit on the door or side
• Highest energy efficiency for significant energy savings and operating cost reduction
• Significantly less refrigerant used
• UL listed according to UL 60335 for long-term planning
• Large distance between intake and exhaust vents, safe circulation within the
electrical enclosure due to long passage of air, therefore hot spots are eliminated
• Exceptional serviceability
• Service port for easy retrieval of parameter settings/history
(Pfannenberg εCOOL-Plant software necessary)
• Optional filter (easy to retrofit – toolless)

F-gas ready coolant

Energy efficient

reduced refrigerant

UL 60335

partially recessed mounting (DTI)

side mounting (DTS)

protection system

large distance in /out

cut-out like A/A | A/W units

tool-less mounting (DTI)

tool-less filter mat changing

service friendly

UL listed for Canada and US

EurAsian Conformity

Customizable

Technical data

DataDTI 6301DTS 6301
Rated voltage ¹ ±10 %AC 50/60 Hz
400 V 2~230 V400 V 2~230 V
Cooling capacity
according to EN 14511
A35/A351550 W
A35/A501200 W
Ambient temperature+10 … +55 °C / +50 … +131 °F
RefrigerantR513A (GWP 631), 350 g
Degrees of protection
according to EN 60529
IP 55towards the electrical enclosure
if used as intended by the manufacturer
Condensate managementintegrated condensate evaporation system with safety overflow

1 115 V on request. 400 V units can be operated at 460 V by quick switch

Further technical details, and dimensions can be found in the download section on this page under product sheet.

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity DTx 6xx1 pdf 58 KB Download
Conformity_UKCA_585507009_Rev03_May26_DTI_DTS 6xx1_DTFS.pdf pdf 38 KB Download
Ass.instruction filter adapter pdf 810 KB Download
Op. instr. DTx 62/6301 SC 230V pdf 20 MB Download
Op. instr. DTx 62/6301 MC 230V pdf 26 MB Download
Op.ins. DTx 62/6301 SC 400V 2~ pdf 21 MB Download
Op.ins. DTx 62/6301 MC 400V 2~ pdf 29 MB Download
Short operat. instruction pdf 970 KB Download
Filter 280x330 IP54/Type12 pdf 42 KB Download
Fluted filter 280x330 IP55 DTx pdf 32 KB Download
Ass. Instruct. filter instal. pdf 1.7 MB Download
Description Language Type Size Download

Product sheet

  • English
pdf 550 KB Download

3D-models

  • English
zip 5.8 MB Download

Cut-out DTI (DXF)

  • English
zip 5.4 KB Download

Cut-out DTS (DXF)

  • English
zip 5.9 KB Download

EAC certificate

  • Russian
pdf 1.6 MB Download

UL listed certificate

  • English
pdf 160 KB Download

Ordering details

Ordering detailsDTI 6301
TypeRated voltage400 V AC230 V AC
Standard ControllerArticle number1389931905513899311055
Multi ControllerArticle number1389932905513899321055
Ordering detailsDTS 6301
TypeRated voltage400 V AC230 V AC
Standard ControllerArticle number1388931905513889311055
Multi ControllerArticle number1388932905513889321055

Options / Accessories

AccessoriesPieces / packArticle number
Filter adapter118310000151
Aluminium filter118300000149
Vlies filter518300000147
Fluted filter518300000148

Product Benefits

  1. 1

    Tool-free mounting (DTI)

    by 1 person is possible in less than 3 minutes with 55 % lower mounting costs.

  2. 2

    Integrated condensate evaporation

    no puddles of water under the device for increased operation safety.

  3. 3

    Integrated sealing (DTI)

    finished and perfectly mounted.

  4. 4

    UL listed

    UL listed according to UL 60335

  5. 5

    Maximum safe operation

    IP55 and steel cover (no plastic)

  6. 6

    Quick switch

    easiest switch between 400 V and 460 V operation