8000 DTS/DTI series: progressive and energy efficient.
- DTS: Cooling units mounted on the side or in the door of the enclosure.
- DTI: Partially recessed cooling units mounted on the side or in the door of the enclosure.
State of the art cooling unit series for side mounting according to the latest developments in technology:
- Especially energy efficient with a high EER (Energy Efficiency Ratio).
- Service friendly, easy to exchange fan and circuit board.
- Outside surface easy to clean.
| Type | Cooling performance | Dimensions (HxWxD) | Rated voltage | CE | |
|---|---|---|---|---|---|
|
DTS 8021E | 300 W | 400x282x160 mm | 230 V | |
|
DTS 8031E | 500 W | 670×325×200 mm | 230 / 400 V 2~ | |
|
DTS 8241E | 1,000 W | 1350 x 400 x 200 mm | 230 / 400 V 2~ | |
|
DTS 8341E | 1.5 kW | 1350 x 400 x 200 mm | 230 / 400 V 2~ | |
|
DTS 8441E | 2.0 kW | 1350 x 400 x 230 mm | 230 / 400 V 2~ | |
|
DTS 8541E | 2.5 kW | 1350 x 400 x 230 mm | 230 / 400 V 2~ | |
|
DTS 8841E | 4.0 kW | 1510 x 485 x 330 mm | 230 / 400 V 3~ | |
|
DTS 81241E | 5.8 kW | 1600 x 485 x 400 mm | 400 V 3~ | |
|
DTS 81641E | 8.0 kW | 1720×485×500 mm | 400 V 3~ CM | |
|
DTI 8031ES | 500 W | 562 x 310 x 212 mm | 230 V | |
|
DTI 8041ES | 800 W | 687 x 380 x 198 mm | 230 V / 400 V 2~ | |
|
DTS 8041ES | 800 W | 670 x 380 x 200 mm | 230 V / 400 V 2~ | |
|
DTS 8241ES | 1,000 W | 950 x 400 x 200 mm | 230 V / 400 V 2~ | |
|
DTS 8341ES | 1.5 kW | 950 x 400 x 200 mm | 230 V / 400 V 2~ |
available
in preparation
optional