DTS 8041ES
Cooling units 800 W
DTS: for outer mounting on the door or side
- robust: steel cover, easily paintable
- compact design for smaller cabinets or to cool hot spots
- very high energy efficiency ratio (EER)
- service friendly due to direct access to the PCB and the fans, thus 80 % shorter repair times
- optional pre-filter upgradable with aluminium, nonwoven or fluted filter, for the application of the cooling units in different ambient conditions
| Data | DTS 8041ES | ||
|---|---|---|---|
| Rated voltage ¹ ±10 % | AC 50/60 Hz | ||
| 230 V | 400 V 2~ | ||
| Cooling capacity according to EN 14511 | A35/A35 | 800/880 W | |
| A35/A50 | 550/615 W | ||
| Ambient temperature | +15 … +55 °C / +59 … +131 °F | ||
| Refrigerant | R134a (GWP 1430), 300 g | ||
| Degrees of protection according to EN 60529 | IP 54 | towards the electrical enclosure if used as intended by the manufacturer | |
| IP 34 | towards the surroundings if used as intended by the manufacturer | ||
| Condensate management | Condensate drain;integrated condensate evaporation system with safety overflow | ||
| Description | Type | Size |
|---|
| Ordering details | DTS 8041ES | ||
|---|---|---|---|
| Rated voltage | 230 V | Article number | 13047998345 |
| 230 V CM* | Article number | 13047998346 | |
| 400 V 2~ | Article number | 13047999345 | |
| 400 V 2~ CM* | Article number | 13047999346 | |