DTS 3000 Series
DTS 3021
DTS 3000 Series Cooling Unit Side Mount for indoor app. 300W
230VAC SC R513A
Item number:
13383141251
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
- Closed-loop Design - Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet
- Easy access control panel - Electrical controls are easily accessible via the flip-down access panel
Product information "DTS 3021 230V GY Type 12"
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (Type 12), Outdoor (Type 3R/4) and Outdoor / Washdown (Type 4/4X).
- Closed-loop Design - Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet
- Easy access control panel - Electrical controls are easily accessible via the flip-down access panel
- Item number
- 13383141251
- Colour lid/cover
- light grey
- Colour lid/cover ANSI
- 61
- Controller name
- Standard Controller
- Energy Efficiency Ratio 60Hz (EER)
- 1.27
- IP protection (external)
- 34
- IP protection (internal)
- 54
- Mounting method cooling unit
- Side Mount
- Protection system (UL 50E / NEMA 250)
- Type 12
- Noise level (EN ISO3741) 60Hz
- 64 dB(A)
- Number of phases
- 1
- Rated power consumption 60Hz
- 253 W
- Pre-fuse type
- CC
- Pre-fuse value
- 5 A
- Cooling capacity at L35/L35 (60Hz, W)
- 322 W
- Cooling capacity at L35/L35 (W) ETIM
- 322 W
- Cooling capacity at L35/L50 (60Hz, W)
- 322 W
- Amount of refrigerant (g)
- 145 g
- Type of refrigerant
- R513A
- Max. internal enclosure temp. (°C)
- 40 °C
- Min. internal enclosure temp. (°C)
- 10 °C
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (m3/h)
- 169 m³/h
- Airflow extern 60Hz (m3/h)
- 169 m³/h
- Airflow intern 50Hz (m3/h)
- 64 m³/h
- Airflow intern 60Hz (m3/h)
- 64 m³/h
- Pre fuse type and value
- CC / 5 A
- controlled cooling capacity range (Watt)
- 264-381 W
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (kg)
- 14 kg
- Operating temp. range (°C)
- 8-45 °C
- GTIN (EAN)
- 4061131066477
- ETIM-Class
- EC000855
- Product dimensions (mm)
- 394 mm x 178 mm x 191 mm
- Item number
- 13383141251
- Colour lid/cover
- light grey
- Colour lid/cover ANSI
- 61
- Controller name
- Standard Controller
- Energy Efficiency Ratio 60Hz (EER)
- 1.27
- IP protection (external)
- 34
- IP protection (internal)
- 54
- Mounting method cooling unit
- Side Mount
- Protection system (UL 50E / NEMA 250)
- Type 12
- Noise level (EN ISO3741) 60Hz
- 64 dB(A)
- Number of phases
- 1
- Rated power consumption 60Hz
- 253 W
- Pre-fuse type
- CC
- Pre-fuse value
- 5 A
- Cooling capacity at L35/L35 (60Hz, BTU)
- 1098 btu/h
- Cooling capacity at L35/L50 (60Hz, BTU)
- 1098 btu/h
- Amount of refrigerant (onze)
- 5.11 oz.
- Type of refrigerant
- R513A
- Max. internal enclosure temp. (°F)
- 104 °F
- Min. internal enclosure temp. (°F)
- 50 °F
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow intern 60Hz (cfm)
- 37 cfm
- Pre fuse type and value
- CC / 5 A
- controlled cooling capacity range (BTU)
- 900-1300 btu/h
- F-Gas ready (generated by rules)
- Yes
- Weight of the product (lb.)
- 30 lb.
- Operating temp. Range (°F)
- 46-114 °F
- GTIN (EAN)
- 4061131066477
- ETIM-Class
- EC000855
- Product dimensions (inch)
- 15.52 inch x 7 inch x 7.53 inch
Technical Data
| Description | Language | Type | Size | Link |
|---|---|---|---|---|
| CAD drawing | DE, EN, ES, FR, IT, PL, PT, RU, ZH | STEP | 3.76 MB | Download |
| Certificate CE | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 182.06 KB | Download | |
| Certificate EAC | DE, EN, RU | 1.57 MB | Download | |
| Certificate UKCA | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 154.92 KB | Download | |
| Certificate ULLIST | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 180.67 KB | Download | |
| User manual standard | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 1.09 MB | Download | |
| Technical data sheet | DE, EN, ES, FR, IT, PL, PT, RU, ZH | 314.94 KB | Download | |
| Product drawing cutout | DE, EN, ES, FR, IT, PL, PT, RU, ZH | DXF | 6.61 KB | Download |
Technical Drawings
DTS 3021 230V GY Type 12
Mounting holes Ø 10 mm
- A
- 135 mm
- B
- 124 mm
- C
- 328 mm
- D
- 128 mm
- E
- 146 mm
- F
- 162 mm
- X
- 177.8 mm
- Y
- 393.7 mm
- Z
- 191.4 mm
- A
- 5.31 in
- B
- 4.88 in
- C
- 12.91 in
- D
- 5.04 in
- E
- 5.75 in
- F
- 6.38 in
- X
- 7 in
- Y
- 15.5 in
- Z
- 7.54 in
Dimensions