DTS 8031E

Cooling unit 500 W

DTS: for outer mounting on the door or side

  • Passed condensation test in extreme environment. The safety and reliability of the equipment can be guaranteed.
  • With independent temperature display and control system.
  • Optional pre-filter. Applicable in extremely dusty and oily environment.
  • Optional integrated condensate evaporation. Maintenance-free.
  • Light and slim design, compatible mounting cut-out with 7000 series.
  • Flexible supply voltage selection (230 V & 400 V).
  • 4 cooling capacities in one cut-out.

side mounting

tool-less mounting

protection system

top EER / energy saving

large distance in /out

service friendly
DataDTS 8031E
Rated voltage ±10 %AC 50 / 60 Hz
230 V400 V 2~
Cooling performance
according to EN 14511
A35/A35500 / 550 W
A35/A50330 /363 W
Ambient temperature+15 … +55 °C / +59 … +131 °F
RefrigerantR134a (GWP 1430), 190 g
Degrees of protection
according to EN 60529
IP 54towards the electrical enclosure
if used as intended by the manufacturer
Description Language Type Size Download

Product Sheet

pdf 310 KB Download

Cut-out DTS

pdf 310 KB Download
Description Type Size
Conformity DTS 8XX1E pdf 180 KB Download
Manual DTS8XX1E 50Hz public fi pdf 2.4 MB Download
Manual DTS8XX1E 50/60Hz public pdf 3.3 MB Download
Ordering detailsDTS 8031E
Rated voltage230 V 50/60HzArticle number13048098335
230 V 50/60Hz CM*Article number13048098336
400 V 2~50/60HzArticle number13048099335
400 V 2~ CM*50/60HzArticle number13048099336