DTx 8000 Series
DTS 8041ES
DTx 8000E Series Cooling Unit Partially Reccessed/Side Mount for indoor app. 800W
230VAC CSC CM 7035 R134a
Item number:
13047998346
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
- Closed-loop Design - Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet
- Large distance between air intake and outlet - Longer airflow path improves air circulation and helps eliminate hot spots in the electrical enclosure
- Service-friendly - The removable cover provides easy access to front-facing control components, while the micro-channel condenser design reduces clogging and simplifies cleaning during routine maintenance
Product information "DTS 8041ES 230V CSC 7035 CM"
Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.
- Closed-loop Design - Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet
- Large distance between air intake and outlet - Longer airflow path improves air circulation and helps eliminate hot spots in the electrical enclosure
- Service-friendly - The removable cover provides easy access to front-facing control components, while the micro-channel condenser design reduces clogging and simplifies cleaning during routine maintenance
- Item number
- 13047998346
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Controller name
- Chinese Standard Controller
- Energy Efficiency Ratio 50Hz (EER)
- 1.77
- Energy Efficiency Ratio 60Hz (EER)
- 1.67
- Inrush current 50Hz
- 15.9 A
- Inrush current 60Hz
- 18.2 A
- IP protection (external)
- 34
- IP protection (internal)
- 55
- Mounting method cooling unit
- Partially Reccessed
- Noise level (EN ISO3741) 50Hz
- 63 dB(A)
- Noise level (EN ISO3741) 60Hz
- 63 dB(A)
- Number of phases
- 1
- Rated power consumption 50Hz
- 0.452 W
- Rated power consumption 60Hz
- 0.528 W
- Pre-fuse value
- 6 A
- Cooling capacity at L35/L35 (50Hz, W)
- 800 W
- Cooling capacity at L35/L35 (60Hz, W)
- 880 W
- Cooling capacity at L35/L35 (W) ETIM
- 800 W
- Cooling capacity at L35/L50 (50Hz, W)
- 550 W
- Cooling capacity at L35/L50 (60Hz, W)
- 615 W
- Amount of refrigerant (g)
- 300 g
- Type of refrigerant
- R134a
- Max. internal enclosure temp. (°C)
- 50 °C
- Min. internal enclosure temp. (°C)
- 25 °C
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (m3/h)
- 620 m³/h
- Airflow extern 60Hz (m3/h)
- 620 m³/h
- Airflow intern 50Hz (m3/h)
- 535 m³/h
- Airflow intern 60Hz (m3/h)
- 535 m³/h
- Weight of the product (kg)
- 21.5 kg
- Operating temp. range (°C)
- 15-55 °C
- GTIN (EAN)
- 4061131024408
- ETIM-Class
- EC000855
- Product dimensions (mm)
- 670 mm x 380 mm x 200 mm
- Item number
- 13047998346
- Colour lid/cover
- light grey
- Colour lid/cover RAL
- 7035
- Controller name
- Chinese Standard Controller
- Energy Efficiency Ratio 50Hz (EER)
- 1.77
- Energy Efficiency Ratio 60Hz (EER)
- 1.67
- Inrush current 50Hz
- 15.9 A
- Inrush current 60Hz
- 18.2 A
- IP protection (external)
- 34
- IP protection (internal)
- 55
- Mounting method cooling unit
- Partially Reccessed
- Noise level (EN ISO3741) 50Hz
- 63 dB(A)
- Noise level (EN ISO3741) 60Hz
- 63 dB(A)
- Number of phases
- 1
- Rated power consumption 50Hz
- 0.452 W
- Rated power consumption 60Hz
- 0.528 W
- Pre-fuse value
- 6 A
- Cooling capacity at L35/L35 (50Hz, BTU)
- 2729.6 btu/h
- Cooling capacity at L35/L35 (60Hz, BTU)
- 3002.56 btu/h
- Cooling capacity at L35/L50 (50Hz, BTU)
- 1876.6 btu/h
- Cooling capacity at L35/L50 (60Hz, BTU)
- 2098.38 btu/h
- Amount of refrigerant (onze)
- 660 oz.
- Type of refrigerant
- R134a
- Max. internal enclosure temp. (°F)
- 122 °F
- Min. internal enclosure temp. (°F)
- 77 °F
- Temperatur control
- Yes (1)
- Voltage range (50Hz)
- 207-253 V
- Voltage range (60Hz)
- 207-253 V
- Voltage type
- AC
- Type of cooling unit
- Air/Air
- Airflow extern 50Hz (cfm)
- 365 cfm
- Airflow intern 50Hz (cfm)
- 315 cfm
- Weight of the product (lb.)
- 47.3 lb.
- Operating temp. Range (°F)
- 59-131 °F
- GTIN (EAN)
- 4061131024408
- ETIM-Class
- EC000855
- Product dimensions (inch)
- 26.38 inch x 14.96 inch x 7.87 inch
Technical Data
Technical Drawings
DTS 8041ES 230V CSC 7035 CM
- A
- 435 mm
- B
- 410 mm
- C
- 289 mm
- D
- 260 mm
- X
- 380 mm
- Y
- 670 mm
- Z
- 200 mm
Dimensions