You are currently viewing content for: United States · English

Product information "DTS 8241E 400V 2~ CSC 7035"

Pfannenberg Cooling Units, as a closed-loop cooling system, prevent critical temperature fluctuations and avoid overheating. The units effectively seal out ambient air, ensuring that clean, cool air is recirculated throughout the enclosure. These units are necessary when cooling cannot be achieved with outside air, when the required internal temperature is equal to or lower than the ambient temperature, when the ambient air is heavily contaminated with oil or conductive dust, or when higher ingress protection is needed.

The DTI and DTS series satisfy all requirements for partially recessed (DTI) and side mounted (DTS) installation for every size of enclosure.

  • Closed-loop Design - Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet
  • Large distance between air intake and outlet - Longer airflow path improves air circulation and helps eliminate hot spots in the electrical enclosure
  • Service-friendly - The removable cover provides easy access to front-facing control components, while the micro-channel condenser design reduces clogging and simplifies cleaning during routine maintenance
Technical Data
Item number
13088299055
Colour lid/cover
light grey
Colour lid/cover RAL
7035
Controller name
Chinese Standard Controller
Energy Efficiency Ratio 50Hz (EER)
1.7
Energy Efficiency Ratio 60Hz (EER)
1.66
Inrush current 50Hz
8.25 A
IP protection (external)
34
IP protection (internal)
55
Mounting method cooling unit
Side Mount
Noise level (EN ISO3741) 50Hz
65 dB(A)
Noise level (EN ISO3741) 60Hz
65 dB(A)
Number of phases
1
Rated power consumption 50Hz
0.589 W
Rated power consumption 60Hz
0.662 W
Pre-fuse value
3.75 A
Cooling capacity at L35/L35 (50Hz, W)
1000 W
Cooling capacity at L35/L35 (60Hz, W)
1100 W
Cooling capacity at L35/L35 (W) ETIM
1000 W
Cooling capacity at L35/L50 (50Hz, W)
840 W
Cooling capacity at L35/L50 (60Hz, W)
923 W
Amount of refrigerant (g)
430 g
Type of refrigerant
R134a
Max. internal enclosure temp. (°C)
50 °C
Min. internal enclosure temp. (°C)
25 °C
Temperatur control
Yes (1)
Voltage range (50Hz)
360-440 V
Voltage range (60Hz)
360-440 V
Voltage type
AC
Type of cooling unit
Air/Air
Airflow extern 50Hz (m3/h)
1000 m³/h
Airflow extern 60Hz (m3/h)
1000 m³/h
Airflow intern 50Hz (m3/h)
570 m³/h
Airflow intern 60Hz (m3/h)
570 m³/h
Weight of the product (kg)
41.2 kg
Operating temp. range (°C)
15-55 °C
GTIN (EAN)
4061131238331
ETIM-Class
EC000855
Product dimensions (mm)
1350 mm x 400 mm x 200 mm
Item number
13088299055
Colour lid/cover
light grey
Colour lid/cover RAL
7035
Controller name
Chinese Standard Controller
Energy Efficiency Ratio 50Hz (EER)
1.7
Energy Efficiency Ratio 60Hz (EER)
1.66
Inrush current 50Hz
8.25 A
IP protection (external)
34
IP protection (internal)
55
Mounting method cooling unit
Side Mount
Noise level (EN ISO3741) 50Hz
65 dB(A)
Noise level (EN ISO3741) 60Hz
65 dB(A)
Number of phases
1
Rated power consumption 50Hz
0.589 W
Rated power consumption 60Hz
0.662 W
Pre-fuse value
3.75 A
Cooling capacity at L35/L35 (50Hz, BTU)
3412 btu/h
Cooling capacity at L35/L35 (60Hz, BTU)
3753.2 btu/h
Cooling capacity at L35/L50 (50Hz, BTU)
2866.08 btu/h
Cooling capacity at L35/L50 (60Hz, BTU)
3149.276 btu/h
Amount of refrigerant (onze)
15.17 oz.
Type of refrigerant
R134a
Max. internal enclosure temp. (°F)
122 °F
Min. internal enclosure temp. (°F)
77 °F
Temperatur control
Yes (1)
Voltage range (50Hz)
360-440 V
Voltage range (60Hz)
360-440 V
Voltage type
AC
Type of cooling unit
Air/Air
Airflow extern 50Hz (cfm)
588 cfm
Airflow intern 50Hz (cfm)
335 cfm
Weight of the product (lb.)
90.64 lb.
Operating temp. Range (°F)
59-131 °F
GTIN (EAN)
4061131238331
ETIM-Class
EC000855
Product dimensions (inch)
53.15 inch x 15.75 inch x 7.87 inch
Description Language Type Size Link
Product sheet DE, EN, ES, FR, IT, PL, PT, RU, ZH PDF 88.97 KB Download

Technical Drawings