DTS 81641E
Cooling unit 8000 W
DTS: for outer mounting on the door or side
- Passed condensation test in extreme environment. The safety and reliability of the equipment can be guaranteed.
- With independent temperature display and control system.
- Optional pre-filter. Applicable in extremely dusty and oily environment.
- Optional integrated condensate evaporation. Maintenance-free.
- Flexible supply frequency selection (50 Hz & 60 Hz).
| Data | DTS 81641E | ||
|---|---|---|---|
| Rated voltage ¹ ±10 % | AC 50/60 Hz | ||
| 400 V 3~CM | |||
| Cooling capacity according to EN 14511 | A35/A35 | 8000 W | |
| A35/A50 | 8800 W | ||
| Ambient temperature | +15 … +55 °C / +59 … +131 °F | ||
| Degrees of protection according to EN 60529 | IP 54 | towards the electrical enclosure if used as intended by the manufacturer | |
| IP 34 | towards the surroundings if used as intended by the manufacturer | ||
| Condensate management | integrated condensate evaporation system with safety overflow | ||
| Ordering details | DTS 81641E | ||
|---|---|---|---|
| Rated voltage | 400 V 3~CM | Article number | 13080892066 |
| 400 V 3~ VAH CM | Article number | 13080892017 | |