| Data | PFB 65.000SL | ||
|---|---|---|---|
| Rated voltage ±10 % | AC 50/60 Hz | ||
| 230 V | |||
| Unimpeded airflow | 500 / 560 m³/h | ||
| Filter mat quality class according to EN 779 | G3 | ||
| Temperature range | –10 … +55 °C / 14 … +131 °F | ||
| Colour | RAL 7035 | ||
Further technical details, performance curves and dimensions can be found in the Download Section on this page under Product Sheet.