Data | PFB 67.000SL | ||
---|---|---|---|
Rated voltage ±10 % | AC 50/60 Hz | ||
230 V | |||
Unimpeded airflow | 700 / 710 m³/h | ||
Filter mat quality class according to EN 779 | G3 | ||
Temperature range | –10 … +55 °C / –14 … +131 °F | ||
Colour | RAL 7035 |
Further technical details, performance curves and dimensions can be found in the Download Section on this page under Product Sheet.